The MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506) is an FPGA-based memory buffer for the digital data received from the Analog to Digital Converter (ADC) on board the MCP37XXX Evaluation Boards. The data capture card connects to a PC via a USB cable, providing the user with two functionalities:
• The ability to send user commands directly to the ADC device using the PC GUI.
• The ability to collect data from the Evaluation Board and send it to the PC GUI.
Compatible evaluation boards for use with this data capture card:
-MCP37XX0-200, 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652)
-MCP37X3X-200 16-bit 200 Evaluation Board (ADM00700)
-MCP37X1X-200 12-bit 200 Evaluation Board (ADM00707)
-MCP37X10-200 12-bit Single Channel Evaluation Board (ADM00735)
Obsoleted compatible evaluation boards:
-MCP37X3X-200, 16-bit 200 Msps ADC VTLA Evaluation Board (ADM00505)
-MCP37X1X-200, 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619)
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| Pipeline ADC Utility (v1.3.10) | Software Libraries and Firmware | Download | ||
| MCP37xxx Data Capture Card (ADM00506) Gerbers | Board Design Files | Download | ||
| MCP37xxx Data Capture Card (ADM00506) BOM | Board Design Files | Download | ||
| MCP37xxx Data Capture Card (ADM00506) Schematics | Board Design Files | Download | ||
| MCP37xxx Data Capture Card (ADM00506) Design Files | Other Board Design Files | Download |