Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ESE0009SIF/E0E58

Status: Samples Available

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Parametrics
Name
Value
AD
Internal 10 Bit Ratiometric
Power
5.5Vdc ±5%
Temperature Range
Industrial Rating Operating: -40C to +85C
Resolution
1,024 x 1,024
Clock
4
Pts Per Second
Up To 125 Pts/Sec
Baud Rates
std. 9600
Static Protection
Per Circuit Design

Documentation data is currently unavailable.


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy