Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
  • product video
product primary image

dsPIC33CH64MP203

Dual Core, High Performance

Status: In Production

Features:

  • Master Core 90 MIPS and Slave Core 100 MIPS Operation
  • Independent Peripherals for Master Core and Slave Core
  • 4 x 12-bit 3.5 MSPS ADCs
  • High Speed PWMs with 250ps resolution, 12 Ch
  • Low-Power Management Modes (Sleep, Idle, Doze)
  • Simultaneous Debugging Support for Master and Slave Cores
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

System developers designing high-end embedded control applications can benefit from a new Digital Signal Controller (DSC) with two dsPIC DSC cores in a single chip. The dsPIC33CH has one core that is designed to function as a master while the other is designed as a slave. The slave core is useful for executing dedicated, time-critical control code while the master core is busy running the user interface, system monitoring and communications functions, customized for the end application.

The dsPIC33CH is designed to facilitate independent code development for each core by separate design teams and allows seamless integration when they are brought together in one chip. The dsPIC33CH family is optimized for high-performance digital power, motor control and other high-end embedded applications requiring sophisticated algorithms.

The dsPIC33CH product family has many features that help simplify functional safety certifications for ASIL-B and ASIL-C focused applications including: 
• Functional Safety Manual, FMEDA and Diagnostic Software available under NDA upon request to your local sales office
• Learn more about 16-bit Functional Safety capabilities including hardware, software, and supporting collateral

Additional Features
  • Operating Conditions
    • 3V to 3.6V, -40°C to +150°C
  • Core: Dual 16-Bit dsPIC33CH CPUs
    • Master Core 90 MIPS and Slave Core 100 MIPS Operation
    • Independent Peripherals for Master Core and Slave Core
    • Configurable Shared Resources for Master Core and Slave Core
    • Fast 6-Cycle Divide
    • Message Boxes and FIFO to Communicate Between Master and Slave (MSI)
    • Code Efficient (C and Assembly) Architecture
    • 40-Bit Wide Accumulators
    • Single-Cycle (MAC/MPY) with Dual Data Fetch
    • Single-Cycle, Mixed-Sign MUL Plus Hardware Divide
    • 32-Bit Multiply Support
    • Five Sets of Interrupt Context Selected Registers and Accumulators per Core for Fast Interrupt Response
    • Zero Overhead Looping
  • High Performance Peripherals for Real Time Control
    • 4 x 12-bit 3.5 MSPS ADCs
    • High Speed PWMs with 250ps resolution, 12 Ch
    • Optimized for high-performance digital power, motor control and applications requiring sophisticated algorithms
  • Master Core features
    • Core Frequency 90 MIPS @ 180 MHz
    • Internal Data RAM: 16 Kbytes
    • 16-Bit Timer: 1
    • DMA: 6
    • SCCP (Capture/Compare/Timer): 8
    • UART: 2
    • SPI/I2S: 2
    • I2C: 2
    • SENT: 2
    • CRC: 1
    • QEI: 1
    • PTG:1
    • CLC: 4
    • 16-Bit High-Speed (250ps) PWM: 4
    • 12-bit, 3.5 Msps ADC: 1
    • Digital Comparator: 4
    • 12-Bit DAC/Analog CMP Module: 1
    • Watchdog Timer: 1
    • Deadman Timer: 1
    • Breakpoints: 3 complex, 5 simple
    • Oscillator: 1
  • Slave Core features
    • Core Frequency 100 MIPS @ 200 MHz
    • Program Memory: 24 Kbytes (PRAM) Dual Partition with LiveUpdate
    • Internal Data RAM: 4 Kbytes
    • 16-Bit Timer: 1
    • DMA: 2
    • SCCP (Capture/Compare/Timer): 4
    • UART: 1
    • SPI/I2S: 1
    • I2C: 1
    • QEI: 1
    • CLC: 4
    • 16-Bit High-Speed (250ps) PWM: 8
    • 12-bit, 3.5 Msps ADC: 3
    • Digital Comparator: 4
    • 12-Bit DAC/Analog CMP Module: 3
    • Watchdog Timer: 1
    • Breakpoints: 1 complex, 2 simple
    • Oscillator: 1
  • Clock Management
    • Internal Oscillator
    • Programmable PLLs and Oscillator Clock Sources
    • Master Reference Clock Output
    • Slave Reference Clock Output
    • Fail-Safe Clock Monitor (FSCM)
    • Fast Wake-up and Start-up
    • Backup Internal Oscillator
    • LPRC Oscillator
  • Power Management
    • Low-Power Management Modes (Sleep, Idle, Doze)
    • Integrated Power-on Reset and Brown-out Reset
  • Debugger Development Support
    • In-Circuit and In-Application Programming
    • Simultaneous Debugging Support for Master and Slave Cores
    • Master Only Debug and Slave Only Debug Support
    • IEEE 1149.2 Compatible (JTAG) Boundary Scan
    • Trace Buffer and Run-Time Watch
  • Functional Safety support (ISO26262)
    • ASIL-B & ASIL-C focused applications
    • FMEDA, Diagnostic Software and Functional Safety manual available under NDA upon request to your sales office
  • Functional Safety hardware features
    • Multiple redundant clock sources
    • I/O Port read-back
    • Analog peripherals redundancies
    • Windowed Watchdog Timer
    • RAM BIST
    • Hardware traps
    • SFR locks
    • Write protection
    • Shadow working registers
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
200
CPU Speed (MIPS/DMIPS)
100
Program Memory Size (KB)
64
Error Correction Code Program Flash
Yes
SRAM (KB)
20
Direct Memory Access Channels
8
Temperature Range (C)
-40 to 150
Operating Voltage Range (V)
3 to 3.6
Pin Count
36
Comparators
4
Analog Peripherals
4-A/D 17x12-bit @ 3500(ksps) 4-D/A 1x12-bit
UART
3
SPI
3
I2C
3
Timers
13 x 16-bit 12 x 32-bit
Motor Control PWM Outputs
12
SMPS PWM Outputs
12
Max PWM outputs (including complementary)
24
Number of PWM Time Bases
5
Class B Hardware
Yes
Quadrature Encoder Interface
1
Configurable Cell Logic
8
Peripheral Trigger Generator
Yes
Peripheral Pin Select / Pin Muxing
Yes
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Data Sheets

Reference Manuals

Download All

Software Libraries/Firmware

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Software Libraries
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
code-configurator
MPLAB Code Configurator ( code-configurator )

MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164420   PartNo: DSPIC33CH64MP203 (36M5)
Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Demo & Evaluation Boards
dsPIC33CH Curiosity Development Board
dsPIC33CH Curiosity Development Board ( DM330028-2 )

The dsPIC33CH Curiosity Development Board (DM330028-2) is intended as a cost effective development and demonstration platform for the entire dsPIC33CH family of dual core high performance digital signal controllers.

Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional

...

Learn More
Add To Cart
EPC9143 300W 1/16th brick Power Module Reference Design
EPC9143 300W 1/16th brick Power Module Reference Design ( EPC9143 )

Brick DC-DC converters are widely used in data center, telecommunication and automotive applications, converting a nominal 48 V to different output nominal voltages such as 5 V, 9 V or 12 V. The standard dimension of the 1/16th brick converter is 33 x 22.9 mm (1.3 x 0.9 inch). The EPC9143 1/16th brick power module reference design, developed in collaboration with 

...

Learn More
PFC GaN Evaluation Board - Transphorm
PFC GaN Evaluation Board - Transphorm ( TDTTP4000W066C-KIT )

The TDTTP4000W066C 4kW bridgeless totem-pole power factor correction (PFC) evaluation board (developed by Transphorm) achieves very high efficiency single-phase AC-DC conversion. Using GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance

...

Learn More
PIC-IoT WA (PIC24, WiFi, AWS)
PIC-IoT WA (PIC24, WiFi, AWS) ( EV54Y39A )

The PIC-IoT WA Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Amazon Web Services (AWS). The board also includes an on-board debugger, and requires no external hardware

...

Learn More
Add To Cart
Motor Control Stepper Motor (MCSM) Development Board
Motor Control Stepper Motor (MCSM) Development Board ( DM330022-1 )

The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or

...

Learn More
Add To Cart
dsPIC33CH512MP506 Digital Power PIM
dsPIC33CH512MP506 Digital Power PIM ( MA330049 )

The dsPIC33CH512MP506 Digital Power Plug-In Module (DP PIM) is a demonstration board that, in conjunction with different power boards, showcases the Microchip dsPIC33CH512MP506 16-Bit Digital Signal Controller (DSC) features.
The DP PIM provides access to the dsPIC33CH512MP506 analog inputs, the Digital-to-Analog Converter (DAC) output, the Pulse-Width Modulation (PWM) outputs and the

...

Learn More
Add To Cart
Digital Power Development Board
Digital Power Development Board ( DM330029 )

The Digital Power Development Board is a demonstration board that provides the user a flexible measurement platform for all compatible Microchip dsPIC33’s Digital Power Plug-In Modules (DP PIMs).

DP PIM modules can be inserted into the mating socket in the middle of the Digital Power Development Board. All pins of the DP PIM are accessible via test loops or pin headers. The

...

Learn More
Add To Cart
PIC-IoT WG
PIC-IoT WG ( AC164164 )

The PIC-IoT WG Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to the Google Cloud IoT Core. The board also includes an on-board debugger, and requires no

...

Learn More
Add To Cart
Microchip 15W Multi-Coil Wireless Power Transmitter
Microchip 15W Multi-Coil Wireless Power Transmitter ( 15W_Multi-Coil_Wireless_Power )

The Three Coil Wireless Power Transmitter is based on the dsPIC33CH128MP506 device and implements a fixed frequency power control topology. The front-end buck-boost control is managed by the dsPIC33CH device. The transmitter includes CAN for ease of integration into the automotive environment. The transmitter also enables the implementation of NFC.

Microchip’s dual-core dsPIC33CH

...

Learn More
Air Conditioner Reference Design
Air Conditioner Reference Design ( aircon-board )

Air conditioner (A/C) designs need to meet stringent energy efficiency ratings and power factor specifications to reduce overall power consumption. High energy efficiency is achieved by using an inverter-based variable speed drive for the brushless motor-based compressor and condenser fans. The variable speed drive and the sensorless field-oriented control (FOC) of brushless motors allow an

...

Learn More
dsPIC33CH128MP508 General Purpose PIM
dsPIC33CH128MP508 General Purpose PIM ( MA330040 )

The dsPIC33CH128MP508 General Purpose Explorer 16/32 PIM (MA330040) is designed to demonstrate the capabilities of the dsPIC33CH128MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

The devices from the dsPIC33CH128MP508 family are the first Microchip dual core, 16-bit microcontrollers. The dsPIC33CH128MP508 has two Digital Signal Controllers (DSC) cores that can

...

Learn More
Add To Cart
dsPIC33CH128MP508 Motor Control PIM
dsPIC33CH128MP508 Motor Control PIM ( MA330039 )

The dsPIC33CH128MP508 Motor Control PIM is designed to demonstrate the capabilities of the devices from the dsPIC33CH128MPxxx family of dual core, 16-bit Digital Signal Controllers (DSCs). The dsPIC33CH128MPxxx devices have two DSC cores, namely ‘Master Core’ and ‘Slave Core’, that can run independently at different device frequencies. This PIM can be used to

...

Learn More
Add To Cart
750W AC/DC Reference Design
750W AC/DC Reference Design ( Reference Design )

Microchip’s 750W AC-DC Reference Design demonstrates a semi-bridgeless PFC topology followed by a peak current controlled zero-voltage switching full-bridge (ZVS FB) converter with digital slope compensation to achieve very high conversion efficiencies. This power supply can be firmware updated (including the compensator algorithm) with zero down time to the system it is powering while the...

Learn More
200W Wireless Power Reference Design
200W Wireless Power Reference Design ( 200W_Wireless_Power )

The 200W  Wireless Power reference design implements a proprietary protocol developed from several years of R&D and granted U.S patents in the field of wireless power. The 200W solution is ideal for applications such as Power Tools, Vacuum Robots, Industrial Slip Rings, Small Electric Vehicles and Drones.

The Transmitter can be powered from an 8- 24V D.C input and the...

Learn More
dsPICDEM MCLV-2 Development Board
dsPICDEM MCLV-2 Development Board ( DM330021-2 )

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing 3-phase sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications.  The board supports Microchip’s 100-pin motor control Plug-In-Modules (PIMs) for the dsPIC33C, dsPIC33E and dsPIC33F Digital Signal Controllers (DSCs) and also for...

Learn More
Add To Cart
dsPICDEM MCHV-2 Development System
dsPICDEM MCHV-2 Development System ( DM330023-2 )

For new designs, please consider purchasing the dsPICDEM™ MCHV-3 Development Board for high-voltage motor control applications.

The Microchip dsPICDEM™ MCHV-2 Development Board aids in the rapid evaluation and development of a wide variety of high-voltage motor control applications. This

...

Learn More
Add To Cart
Low Voltage Motor Control Development Bundle
Low Voltage Motor Control Development Bundle ( DV330100 )

The Low Voltage Motor Control Development Bundle provides a cost-effective method of evaluating and developing dual/single motor control power stage targeted to drive two Brushless DC (BLDC) motors or Permanent Magnet Synchronous Motors (PMSM) concurrently. The bundle comes with a dsPIC DSC Signal board, Motor Control 10-24V Driver Board and dsPIC33EP512GM710 Dual Motor Control PIM...

Learn More
Add To Cart
Software Libraries
16-bit bootloader for PIC24 MCUs and dsPIC33 DSCs

16-bit Bootloader for PIC24 MCUs and dsPIC33 DSCs

As embedded devices evolve in both

...

Learn More
SciLab, Xcos, X2C Simulation and Code Generation Tools

Open-Source Modeling, Simulation, Code Generation and Real-Time Debug Tools

Rapidly prototype your real-time system using the open source

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
28
128
20
$2.87
 
36
128
20
$2.98
 
48
128
20
$3.26
 
64
128
20
$3.40
 
80
128
20
$3.58
 
28
128
20
$3.01
CAN-FD
36
128
20
$3.12
CAN-FD
48
128
20
$3.40
CAN-FD
64
128
20
$3.54
CAN-FD
80
128
20
$3.72
CAN-FD
28
64
20
$2.73
 
36
64
20
$2.84
 
48
64
20
$3.12
 
64
64
20
$3.26
 
80
64
20
$3.44
 
28
64
20
$2.87
CAN-FD
36
64
20
$2.98
CAN-FD
48
64
20
$3.26
CAN-FD
64
64
20
$3.40
CAN-FD
80
64
20
$3.58
CAN-FD

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33CH64MP203-E/M5
0.000000
0.109589
36
UQFN
5x5x0.6mm
Matte Tin
e3
DSPIC33CH64MP203-I/M5
0.000000
0.109589
36
UQFN
5x5x0.6mm
Matte Tin
e3
DSPIC33CH64MP203T-I/M5
0.000000
0.219091
36
UQFN
5x5x0.6mm
Matte Tin
e3
DSPIC33CH64MP203-H/M5
0.000000
0.109589
36
UQFN
5x5x0.6mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy