We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Announces Four Low-Power Embedded Wi-Fi® Solutions for Growing IoT Market

New Devices Provide Complete Solutions for 802.11b/g/n Wi-Fi 2.4 GHz Band


CHANDLER, Ariz., March 15, 2016 [NASDAQ:  MCHP] — Microchip Technology Inc., a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, announced today four compact, low-power, highly integrated solutions that allow Wi-Fi® and networking capability to be embedded into virtually any device, including Internet of Things (IoT) applications.  These four modules provide complete solutions for 802.11b/g/n and are industry certified in multiple countries.
 

The new RN1810 and RN1810E are stand-alone, surface-mount WiFly radio modules that include a TCP/IP stack, cryptographic accelerator, power management subsystem, 2.4 GHz 802.11b/g/n-compliant transceivers and 2.4 RF power amplifier. They can be paired with any microcontroller and configured using simple ASCII commands. WiFly provides designers with a simple data pipe for sending data over a Wi-Fi network, requiring no prior Wi-Fi experience to get a product connected. Once configured, the device automatically accesses a Wi-Fi network and sends and receives serial data. The RN1810 has an integrated PCB antenna while the RN1810E supports an external antenna.

The new MRF24WN0MA and MRF24WN0MB are Wi-Fi modules that interface with Microchip’s PIC32 microcontrollers and support Microchip’s MPLAB® Harmony integrated software framework with a TCP/IP stack that can be downloaded for free from MPLAB® Harmony. The modules connect to the microcontroller via a 4-wire SPI interface and are an ideal solution for low-power, low-data-rate Wi-Fi sensor networks, home automation, building automation and consumer applications. The MRF24WN0MA has an integrated PCB antenna while the MRF24WN0MB supports an external antenna.

“This new family of Wi-Fi modules provides design flexibility for a broad range of consumer, industrial retail, and utility/smart energy applications,” said Clayton Pillion, worldwide marketing manager of Microchip’s Wireless Solutions Group. “They greatly streamline the integration and configuration process, allowing designers to concentrate instead on the host product.”

Each module is FCC (USA), IC (Canada) and ETSI (Europe) certified and supports multiple networking features including TCP/IP, Internet Protocol Version 6 (IPv6) and Secure Sockets Layer/Transport Layer Security (SSL/TLS 1.2).

Pricing and Availability

The RN1810/E and MRF24WN0MA/B are available today for sampling and volume production, starting at $13.05 each in 1,000-unit quantities. To learn more about Microchip’s Wi-Fi offerings, please visit Embedded Wi-Fi® Products.

Development Support

Also available today from Microchip is the MRF24WN0MA Wi-Fi PICtail™/PICtail Plus Daughter Board, a demonstration board for evaluating Wi-Fi connectivity using PIC® microcontrollers and the MRF24WN0MA module (part # AC164153). This kit is available now for $34.95 at microchipDIRECT and any of Microchip’s authorized worldwide distributors.

In addition, the RN1810 Wi-Fi PICtail/PICtail Plus Daughter Board is also available today with a fully integrated TCP/IP stack and USB interface for easy plug-and-play development with a PC (part # RN-1810-PICTAIL). This kit is available now for $49.95 at microchipDIRECT and any of Microchip’s authorized worldwide distributors.

For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s website at www.microchip.com/wifi. To purchase products mentioned in this press release, go to microchipDIRECT or contact one of Microchip’s authorized distribution partners.

Follow Microchip:

Note: The Microchip name and logo, MPLAB and PIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries.  PICtail is a trademarks of Microchip Technology Inc. in the U.S.A. and other countries.  All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology

Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:

1-888-624-7435
www.microchip.com/wifi

Live Chat

Need Help?

Privacy Policy