We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Windowed Watchdog Timer (WWDT)

What Is a Windowed Watchdog Timer (WWDT)?


A Windowed Watchdog Timer (WWDT) acts as a system supervisor that ensures normal operation of the software. If the software execution takes longer or shorter than expected, the WWDT issues a reset of the microcontroller (MCU). A WWDT offers an upper and lower time threshold whereas a Watchdog Timer (WDT) offers only a single threshold.

Why Is a WWDT Used?


Even after extensive tests and careful validation, an MCU can still get locked up while executing its program code. There are many reasons that can trigger this unexpected event including something as simple as a temperature change or noise spike from the power supply. A proper implementation of the WDT can save the system from failure in these unfortunate cases, acting as a last line of defense by simply issuing a reset of the MCU.

How Does the WWDT Work in PIC® and AVR® MCUs?


The WWDT is a built-in hardware module for most modern PIC and AVR MCUs. The WWDT uses the internal oscillator as clock source and offers a variable time-out period and window sizes. When the application starts, the WWDT starts counting to its pre-programmed time. User-written code clears the WWDT within the pre-defined time window, and the process starts over again. If the timer is not cleared during the pre-defined time window, then the WWDT issues a reset of the MCU.

8-bit Microcontrollers With a Windowed Watchdog Timer


Documentation


Title
Windowed Watchdog Timer on PIC Microcontrollers Download

Live Chat

Need Help?

Privacy Policy