We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

I/O Expander Functional Safety

I/O Expander Functional Safety Solutions for Critical Applications


The increasing complexity of functions in today’s cars is highlighting the importance of functional safety standards. Safety-related systems in modern cars need robust and dependable electronic components. The safety risks resulting from random hardware failures or systematic hardware/software errors must be reduced as far as reasonably practicable throughout the product’s foreseeable lifetime.

Guidelines and standards have been developed for the process, the technology and the methods used for implementing functional safety in embedded designs. The aim of the functional safety standards is to prevent unacceptable risks that arise from malfunctions in electrical or electronic systems such as safety-critical systems that require safe I/O functionality. Implementing robust safety measures in these systems can dramatically reduce the risk of incorrect behavior in any applications.

System Reset, Detect and Manage


FeatureMCP23017
MCP23S17
MCP23018
MCP20S18
MCP23009
MCP23S09
Fault PreventionSelf DiagnosticSystem DiagnosticFault Mitigation
Power-on Reset (POR)●●●  ✔✔
VDD Input Undervoltage●●●✔   

GPIO ESD Protection


FeatureMCP23017
MCP23S17
MCP23018
MCP23S18
MCP23009
MCP23S09
Fault
Prevention
Self
Diagnostic
System
Diagnostic
Fault
Mitigation
ESD Protection●●●✔   
I/O Port Readback●●● ✔✔ 

For additional information about our functional safety-enabled products and supporting documentation, please visit our Functional Safety page.

Legend:
● Available in all devices
○ Available in some devices
✔ Functional Safety Feature Available
- Not Available
 
Definitions:
Fault Prevention - Silicon feature that prevents damage, unintended configuration changes or invalid operation
Self-Diagnostic - Silicon/software feature that identifies if the silicon is working as it should be
System Diagnostic - Silicon/software feature that identifies if the system is working as it should be
Fault Mitigation - Silicon feature that can be used by the system to transition to a safe state after a fault is detected

Live Chat

Need Help?

Privacy Policy