We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

StealthMem


StealthMem delivers comprehensive security for your entire memory ecosystem through high-performance encryption and authentication. Built on industry-leading StealthAES technology, StealthMem provides protection for code, data, and configuration memory in mission-critical applications across commercial, industrial, and defense sectors. With advanced features including AXI bus mastering, hardware-based key management, and proprietary security architecture, StealthMem ensures both confidentiality and authenticity of memory contents at rest and during operation, making it an ideal solution for designs requiring the highest levels of security against physical attacks and reverse engineering.


Features and Benefits


  • Comprehensive Memory Protection: 
    • Real-time encryption and authentication for RAM, flash, and NVME PCIE interfaces
  • Verified Side-Channel Resistance: 
    • Leverages proven StealthAES countermeasures tested with over 1 billion operations
  • Hardware-Based Key Management:
    • Integrated secure key vault with hardware-enforced access controls
  • Scalable Performance: 
    • Multiple configurations optimized for area, performance, or power
  • Authenticated Encryption: 
    • Combined confidentiality, integrity, and authenticity in a single solution

Licensing Options


For more information, contact sales@stealthcores.com or visit StealthCores 

Documentation


Title
stealthmem Link



Live Chat

Need Help?

Privacy Policy