We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATA6870-DK11

ATA6870-DK11

Overview

The microcontroller controlled application board features ATA6870?s Active Balancing function. The kit combines the ATA6870 LiIon Battery Measuring and Charge Balancing features and the ATmega32HVB Coulomb Counting features. The Board operates up to 12 cells. The enclosed source code can be adapted easily to optimize Active Balancing Process according to customer requirements.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy