We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATA6870-DK

ATA6870-DK11

Overview

The PC-controlled application board enables designers to easily build their own battery management system. It is controlled by an ATmega128 controller board via a GUI. Software control of the application board is done via the PC's serial port or USB port.
Features:
The PC acts as operating system with a powerful GUI to demonstrate and evaluate ATA6870, featuring:
BMS board hardware:
-3 ATA6870 for up to 18 battery cells in a stack
-BMS Board stackable, up to 16 ATA6870
-Includes battery cell emulator for 18 battery cells
-MOSFETs for charge balancing
-Potentiometer to emulate temperature measurement
-Serial gateway to PC for GUI operation
-Power down mode
Presentation mode ? in Standard User Panel:
-Real time waveform plot of 6 cells
-On the fly discharge of individual cells
-Selectable over / undervoltage limits
-Cell status of every cell in matrix
-Data logging e.g. excel format
Advanced User Panel mode:
-Register level control of ATA6870
-De-/Activating dischargers
-Power down
-Single ADC / burst readings
-Temperature reading
-CRC check
-Single SPI commands / script mode for SPI command batch

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy