The KSZ8895MQX is one of KSZ8895 family. KSZ8895MQX contains two MII interfaces for MAC 5 and PHY 5 of the port 5. KSZ8895RQX is one of KSZ8895 family. KSZ8895RQX contains two RMII interfaces for MAC 5 and PHY 5 of port 5. The device had been designed with cost sensitive systems in mind but still offers a multitude of features such as switch management; port and tag based VLAN; QoS priority; CPU control SPI interfaces and CPU control MDC/MDIO for MIIM/SMI interfaces. The KSZ8895 family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone 5-port switch. The KSZ8895 evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.
• KSZ8895 Integrated 5-port 10/100 Managed Ethernet Switch
• 5 RJ-45 Jacks for Ethernet LAN and WAN Interfaces with Corresponding Isolation Magnetics
• Auto MDI/MDIX on All Ports
• 1 PHY mode and 1 MAC mode MII Connector are for the port 5 MAC 5 SW5-MII/RMII Interface
• 1 PHY mode is for the port 5 PHY 5 P5-MII/RMII interface
• 1 USB Port Interface Configurable to Emulate an I²C or SPI or MDC/MDIO Interface for EEPROM, all control registers and all MIIM registers access
• On Board EEPROM
• 3 LEDs Per Port to Indicate the Status and Activity
• 5VDC, 2.5A Universal Power Supply (Not included), the Powered can be used by USB port
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| KSZ8895FMQ_FQX Software Tools | Software Libraries and Firmware | Download | ||
| KSZ8895FMQ/FQX Board Gerber | Board Design Files | Download | ||
| KSZ8895FMQ/FQX Board PCB | Board Design Files | Download | ||
| KSZ8895FQX IBIS | Board Design Files | Download | ||
| KSZ8895FQX BOM | Board Design Files | Download | ||
| KSZ8895FQX User Guide | User Guide | Download | ||
| KSZ8895 Gerber | Board Design Files | Download | ||
| KSZ8895 PCB | Board Design Files | Download | ||
| KSZ8895RQX IBIS | Board Design Files | Download | ||
| KSZ8895MQX IBIS | Board Design Files | Download | ||
| KSZ8895 KSZ8864 0.11um Rev A3 Silicon Errata | Errata | Download | ||
| KSZ8895 KSZ8864 0.11um Rev A2 Silicon Errata | Errata | Download | ||
| KSZ8895RQX Eval Board BOM | Board Design Files | Download | ||
| KSZ8895MQX Eval Board BOM | Board Design Files | Download | ||
| KSZ8895MQX User Guide | User Guide | Download | ||
| Migration from 8995 to 8895 | Supporting Collateral | Download | ||
| Migration from 8895MQRQFMQMLMLU to 8895MQXRQXFQXMLMLUB | Supporting Collateral | Download | ||
| RMII Connections for KSZ8895RQ | Supporting Collateral | Download |
Live Chat