We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCP22301 USB PD Sink Board was designed as a compact and cost-effective USB Power Delivery sink device.
The board is a low-cost evaluation platform for Microchip's MCP22301 Standalone Programmable USB Power Delivery (PD) Controller.
It is RoHS-compliant design that meets the standards of the USB Type-C™ Connector as well as the USB Power Delivery (PD) 3.2 specification.
Furthermore, it provides a quick and easy way of replacing the standard power connector (barrel plug) in any application with a small form factor, reversible Type-C connector.
This bus-powered evaluation platform supports Dead Battery mode along with eight preset Power Delivery Objects (PDOs) , selectable through the onboard rotary switch. It can support unique custom defined PDOs with additional configuration of the PDS, if required.
The available source capabilities and the negotiated voltage and current are displayed on the Graphic User Interface (GUI), using the MCP2221A Breakout Module.

Features:

  • Input Voltage Range: from 5V up to 48V
  • Maximum output current: 5A
  • On-Board High Performance Power MOSFET Transistors for load disconnect
  • Output overcurrent protection
  • PDO Selector switch and LEDs for selected VBUS reporting
  • Multiple test points
  • Status Report (including VBUS voltage, load current, PDO profile) via UART communication
2501014-APID-PHOTO-EV71V36A-Angle-Transparent.png 2501014-APID-PHOTO-EV71V36A-Front-Transparent.png 2501014-APID-PHOTO-EV71V36A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP22301 Sink Board(EV71V36A) BOM Board Design Files Download
MCP22301 Sink Board(EV71V36A) Gerbers Board Design Files Download
MCP22301 Sink Board(EV71V36A) Schematic Board Design Files Download
MCP22301 Sink Board (EV71V36A) Altium Files Board Design Files Download
MCP22301 Sink Board (EV71V36A) EU-DoC Certifications Download
MCP22301 Sink Board (EV71V36A) UK-DoC Certifications Download
MCP22301 Sink Board (EV71V36A) EU-REACH-Statement Certifications Download
MCP22301 Sink Board (EV71V36A) China-RoHS-Declaration Certifications Download
MCP22301 Sink Board (EV71V36A) GUI Software Libraries and Firmware Download
MCP22301 Sink Board (EV71V36A) Firmware Software Libraries and Firmware Download
MCP22301 Extended Power Range Sink Board User’s Guide User Guides Download

Live Chat

Need Help?

Privacy Policy