We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV67N21A

dsPIC33AK512MC510 Motor Control Dual In-line Module (DIM)

Overview

This Dual In-line Module (DIM) features a dsPIC33AK512MC510 100-pin TQFP Digital Signal Controller (DSC) device.  It can be used to evaluate the entire dsPIC33AK512MC510 DSC family for motor control applications.  It supports using both the three on-chip op amps, or MCS inverter board-based op amps for motor current feedback, such as the MCLV-48V-300W or MCHV-230VAC-1.5kW development boards.  Note that this DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.

  • 120-pin connectors support higher-pin count packages
  • DIMs have a reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides complete support for the entire dsPIC33AK512MC510 DSC family and partial support for the dsPIC33AK512MPS512 DSC family
  • Supports both on-chip or board mounted op amps for motor current feedback
  • Compatible with all Motor Control System (MCS) inverter boards
PM-25-106592-250610-dsPIC-PHOTO-EV67N21A-Front-Transparent.png PM-25-106592-250610-dsPIC-PHOTO-EV67N21A-Angle-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33AK512MC510 Motor Control Dual In-Line Module (DIM) Information Sheet Information Sheets Download
EV67N21A dsPIC33AK512MC510 Motor Control DIM Board Design Files Other Board Design Files Download
dsPIC33AK512MC510 Motor Control DIM Demo Projects Code Examples Link