We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

This board enables easy connection of the PAC1944 to power sources and loads for power monitoring and energy metering using on board 4mOhm high side current sensing resistors. It has USB connection to PC and a GUI to display the data, as well as options to disconnect the PC and communicate directly with a different host controller. Measurement channels 1,2 and 3 are pre-populated to show demo currents and they can be switched to the external input sense resistors by moving two 0 Ohm resistors on each channel.

  • 4 high side measurement channels with 4mOhm shunts routed with Kelvin connection
  • I2C to USB bridge on board
  • Demo square wave current generator on board
  • Test header to measure the PAC1944 power consumption
  • Test points on all pins of the PAC1944

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV40S84A PAC1944 4 Ch High Side DC Power Monitor Schematics Board Design Files Download
EV40S84A PAC1944 4 Ch High Side DC Power Monitor BOM Board Design Files Download
EV40S84A PAC1944 4 Ch High Side DC Power Monitor GERBERS Board Design Files Download
DT100119_EV40S84A-R3_Design_Files Board Design Files Download
DT100119 - DevTools Project Outputs Board Design Files Download
PAC194x/PAC195x Demo Application (v1.0.2.6) Software Tools Download
PAC194x/5x Python Library and Application (V1.1.0) Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy