We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DV102411

WI-FI COMM DEMO BOARD


  • WiFi solution compatible with IEEE 802.11 b/g/n Access Points 
  • Supports Infrastructure and Ad hoc networks 
  • MRF24WB0MA module is FCC, IC, Wi-Fi® certified and ETSI compliant 
  • Powered by 2 AAA batteries 
  • Supports WEP, WPA and WPA2 security protocols 
  • The board has sensor I/O interface enabling application specific demos
  • The Wi-Fi Comm Demo Board offers the complete software and hardware including 
    • Schematics 
    • Reference source code

Overview


This product is no longer available for sale. As an alternative to the Wi-Fi Comm Demo board.

we suggest customers purchase the DV102412 for evaluating the MRF Wi-Fi series of modules.

The Wi-Fi Comm Demo board provides a compact development platform for customers to evaluate Microchip’s MRF24WB0MA Wi-Fi module.  The demo board comes with onboard MRF24WB0MA Wi-Fi module which is FCC/IC/ETSI certified along with a PIC32 MCU.

Package Contents
  • Wi-Fi Comm Demo Board
  • Wi-Fi Comm Demo Board Information Sheet

Documentation


Title
Document Id
Wi-Fi Comm Demo Board User's Guide Download a0b09ace-dc89-4962-b0de-b74d9ec72f62
Wi-Fi Comm Demo Board Information Sheet Download 615b6e43-233f-4a97-ae81-fced4804cdd2

Software


Title
Date
DV102411 Wi-Fi Comm Demo Board Reference Design Files - MAC OS Download 15 May 2013
Wi-Fi Comm Demo Board Source Code - iOS Download 20 Sep 2012
Wi-Fi Comm Demo Board Source Code - Linux Download 20 Sep 2012
Wi-Fi Comm Demo Board Source Code - Windows Download 31 Aug 2012