We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM143001

PICDEM 14A

User Guide: Download User Guides

Overview

The PICDEM-14A is a general purpose platform provided to help evaluate the PIC14C000 mixed signal microcontroller. The board includes a full peripheral set that allows users to display data on an LCD panel, send data to a PC via RS-232, read/write to and from serial EEPROM, switch signals into the device, and prototype custom circuitry to interface with the microcontroller. Each peripheral set will be explained in this document.
N/A
The PICDEM-14A is a general purpose platform provided to help evaluate the PIC14C000 mixed signal microcontroller. The board includes a full peripheral set that allows users to display data on an LCD panel, send data to a PC via RS-232, read/write to and from serial EEPROM, switch signals into the device, and prototype custom circuitry to interface with the microcontroller. Each peripheral set will be explained in this document.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PICDEM 14A User's Guide User Guide Download
PICDEM™ 14 Support Disk User Guide Download
PIC16C5x/PIC16Cxx Utility Math Routines Application Notes Link Download