The Data Center Is Moving to 800V: Microchip and Navitas Are Enabling the Transition
800V-to-6V reference design combines digital power control and hardware-based security to help accelerate high-efficiency OCP rack power development
TORRANCE, CA and CHANDLER, AZ, October 5, 2026 — As AI data centers scale to support high-power GPU clusters, the industry is shifting toward 800V DC rack power architectures to improve distribution efficiency, increase power density and support next-generation server designs. To help accelerate this transition, Microchip Technology (Nasdaq: MCHP) and Navitas Semiconductor (Nasdaq: NVTS) have collaborated on an 800V DC-to-6V DC reference design for AI data center rack power applications.
The platform combines Microchip’s digital power control and security technologies with Navitas’ GaNFast™ gallium nitride (GaN) power devices to give developers a practical path to implement high-efficiency power conversion aligned with the Open Compute Project (OCP) 800V DC standard. Complete with reference hardware, software and design documentation, the solution helps reduce design risk, shorten development cycles and accelerate deployment of next-generation AI infrastructure.
"AI infrastructure optimization is driving one of the most significant power architecture transitions the data center industry has experienced in decades," said Joe Thomsen, corporate vice president of Microchip's digital signal controller business unit. "As the ecosystem moves toward higher-voltage rack power systems, developers need proven control and security to help reduce implementation risk. Our collaboration with Navitas combines digital control, hardware-based security and advanced GaN power conversion to help customers bring 800V rack power systems to market more quickly."
At the core of the reference platform are Microchip's dsPIC33AK Digital Signal Controllers (DSCs) and TA100 CryptoAuthentication™ security IC, paired with Navitas’ GaNFast FETs. The dsPIC33AK provides deterministic digital power control for high-frequency, high-efficiency DC/DC conversion, while the TA100 helps establish a hardware root of trust for authentication, secure boot and protected firmware updates. Together, these technologies make up the precision control and security foundations required for connected OCP power supply designs. The dsPIC33AK256MPS306 family is powered by a 200 MHz 32-bit core with a double-precision floating-point unit (FPU), 78 ps high-resolution Pulse Width Modulators (PWMs) and multiple 12-bit Analog-to-Digital Converters (ADCs) operating at up to 40 MSPS. The devices include library support for Commercial National Security Algorithm (CNSA) Suite 2.0 recommended post-quantum cryptographic algorithms and hardware-accelerated cryptographic functions for connected real-time control designs.
This PDB is powered by 16 × NV6034, 650 V, 17 mΩ GaNFast FETs in a stacked half-bridge topology on the primary side. The DFN8×8 dual-side-cooled package extends the performance advantages of GaN by reducing thermal resistance, allowing higher continuous power operation while maintaining exceptional efficiency. The PDB targets delivering up to 96% peak efficiency at full load with 1 MHz switching frequency, enabling a power density of 2,100 W/in³.
Approximately 20% thinner than a mobile phone, its ultra-low profile enables extremely close integration with the GPU board, maximizing transient performance and improving power distribution efficiency. Navitas' system-level approach helps translate advances in GaN technology into measurable improvements in efficiency, power density, transient performance and total cost of ownership. Direct conversion from 800V DC to 6V DC combines both 800V DC to 50V DC and 50V DC to 6V DC conversion stages into one converter, delivering higher end-to-end efficiency.
“As AI infrastructure scales to support increasingly demanding computing platforms, Navitas’ GaNFast technology is a critical enabler of higher power density, greater efficiency and improved system performance,” said Vipin Bothra, vice president of Global Solution Marketing at Navitas Semiconductor. “By combining Navitas’ leadership in power semiconductors with Microchip’s digital control expertise, this collaboration accelerates the delivery of advanced power solutions tailored to the evolving requirements of next-generation AI data centers.”
Hardware-based security is integrated through Microchip's TA100 CryptoAuthentication IC, enabling developers to establish a trusted foundation for system authentication and protection without implementing these capabilities from scratch. The TA100 device provides support for code authentication, including secure boot, Message Authentication Code (MAC) generation, trusted firmware updates, multiple key management protocols including Transport Layer Security (TLS), and other root-of-trust-based operations.
The Microchip and Navitas reference design provides a platform for developing high-voltage, high-power, compact rack power systems for AI data centers. The solution will be showcased at the 2026 OCP Global Summit, taking place October 12–15, 2026, in San Jose, California, where attendees can learn how the design combines digital control, hardware-based security and GaN power conversion to support efficient 800V-to-6V DC/DC power architectures.
The design is supported with a reference board, software and documentation, giving developers access to the resources needed to evaluate and accelerate deployment of 800V DC power conversion systems for AI data center applications.
Resources
High-res images available through Flickr or editorial contact (feel free to publish):
- Application image: https://www.flickr.com/gp/microchiptechnology/978XvNWv2w
About Microchip
Microchip Technology Inc. is a broadline supplier of semiconductors committed to making innovative design easier through total system solutions that address critical challenges at the intersection of emerging technologies and durable end markets. Its easy-to-use development tools and comprehensive product portfolio support customers throughout the design process, from concept to completion. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support and delivers solutions across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. For more information, visit the Microchip website at www.microchip.com.
Navitas Semiconductor (Nasdaq: NVTS) is a next-generation power semiconductor leader in gallium nitride (GaN) and integrated-circuit devices, and high-voltage silicon carbide (SiC) technology. Navitas drives innovation across AI Infrastructure, combining Grid and Energy Infrastructure and AI data centers, as well as Performance Computing and Industrial Electrification. With more than 30 years of combined expertise in wide-bandgap technologies, GaNFast™ power ICs integrate GaN power, drive, control, sensing and protection to deliver faster power delivery, higher system density and greater efficiency. GeneSiC™ high-voltage SiC devices leverage patented Trench-Assisted Planar technology to provide industry-leading voltage capability, efficiency and reliability for medium-voltage grid and infrastructure applications. Navitas has more than 300 patents issued or pending and is the world’s first semiconductor company to be CarbonNeutral® certified.
Navitas Semiconductor, GaNFast, GaNSense, GaNSafe, GeneSiC, and the Navitas logo are trademarks or registered trademarks of Navitas Semiconductor Limited or affiliates. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.
# # #
Note: The Microchip name and logo and the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. CryptoAuthentication is a trademark of Microchip Technology Inc. in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.
Cautionary Statement Regarding Forward-Looking Statements
This press release includes “forward-looking statements” within the meaning of the Private Securities Litigation Reform Act of 1995 and Section 21E of the Securities Exchange Act of 1934, as amended. Forward-looking statements are attempts to predict or indicate future events or trends or similar statements that are not a reflection of historical fact. Forward-looking statements are not predictions of actual future performance. Actual events and circumstances are difficult or impossible to predict and may differ from assumptions and expectations. Microchip’s risks are discussed in its most recent annual report on Form 10-K, as updated in its most recent quarterly report on Form 10-Q, and other documents filed with the SEC. For Navitas, these and other risk factors are discussed in the Risk Factors section of its most recent annual report on Form 10-K, as updated in its most recent quarterly report on Form 10-Q, and in other documents filed with the SEC. If any of these risks materialize or if assumptions underlying forward-looking statements prove incorrect, actual results could differ materially from the results implied by these forward-looking statements. Statements may be identified by the use of words such as “we expect,” “are expected to be,” “estimate,” “plan,” “project,” “forecast,” “intend,” “anticipate,” “believe,” “seek,” ”will,” “targets,” “designed to,” “help accelerate” or other similar expressions. Forward-looking statements are made based on estimates and forecasts of financial and performance metrics, projections of market opportunity and current indications of customer interest, all of which are based on various assumptions. All such statements are based on current expectations of the management of Navitas and Microchip. Neither Microchip nor Navitas undertakes any obligation to update forward-looking statements to reflect events or circumstances after the date of this press release.
Microchip Media Contact
Amber Liptai
amber.liptai@microchip.com
480-792-5047
Navitas Media Contact
Navitas Semiconductor
Vipin Bothra
info@navitassemi.com
Navitas Investors Contact
Leanne Sievers | Brett Perry
Shelton Group
sheltonir@sheltongroup.com