PL485-EK is an evaluation kit for the PL485, a programmable System On Chip (SOC) for narrow-band Power Line Communication (PLC) from Microchip. PL485 is a highly integrated PLC device which requires reduced PCB area and simplifies the design layout.
PL485-EK has been designed to be directly connected to low-voltage DC power rails covering the frequency range 95 .. 125kHz, as an example for industrial low-range applications. The kit can be coupled to the AC mains by means of Microchip accessory PLC-AC-Coupler. The kit can be also modified to address additional frequency bands following Microchip reference designs and design recommendations.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PL485-EK Design Documentation | Board Design Files | Download | ||
| PL485 Datasheet | Data Sheets | Download | ||
| PL485-EK Quick Start Guide | User Guide | PDF | HTML | ||
| PL485-EK User's Guide | User Guide | Download | ||
| Using PL485 to Implement a Fully Featured G3-PLC/PRIME Modem | Application Notes | Link | Download | |
| PLC and Go | Application Notes | Link | Download | |
| PL360 Datasheet | Data Sheets | Download | ||
| g3-plc-stack | Software Library Web | Link |
Live Chat