Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1630 Boost Mode LED Driver Demo Board

Part Number: MCP1630DM-LED2

Summary:

The MCP1630 Boost Mode LED Driver Demo Board is a step-up, switch-mode, dc-dc converter used for power LED applications. The demo board provides a 350 mA or 700 mA constant current source with a jumper selection. The input operating voltage range is 9VDC – 16VDC and the board can supply up to 30W to a string of power LEDs.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • PCB with 5 LEDs provide for evaluation
    • Compact size with high output power
    • High efficiency over entire operating input voltage range
    • Selectable 350 mA or 700 mA output current
    • Up to 30W output power
    • Optional software dimming control
    • 500 kHz switching frequency can be changed in firmware
    • Additional application functions can be provided in firmware

Summary

The MCP1630 Boost Mode LED Driver Demo Board is a step-up, switch-mode, dc-dc converter used for power LED applications. The demo board provides a 350 mA or 700 mA constant current source with a jumper selection. The input operating voltage range is 9VDC – 16VDC and the board can supply up to 30W to a string of power LEDs.

Package Contents

The MCP1630 Boost Mode LED Driver Demo Board is a step-up, switch-mode, dc-dc converter used for power LED applications. The demo board provides a 350 mA or 700 mA constant current source with a jumper selection. The input operating voltage range is 9VDC – 16VDC and the board can supply up to 30W to a string of power LEDs.

System Requirements
    • For operation with supplied LEDs, Microchip’s 9V, 700 mA power supply, P/N AC162039 or equivalent is required
    • For operation at full rated power, a 12V, 3A power supply is recommended