Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AVR JTAGICE mkII

Part Number: ATJTAGICE2

Summary:

This product is no longer available for sale. 

A mid-range development tool for 8-bit and 32-bit AVR devices with on-chip debugging for source level symbolic debugging, NanoTrace (if supported by the device) and device programming. It supports SP, JTAG, PDI, and aWire modes and interface debugging. The tool is firmware upgradeable to support future AVR

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Supports up to 3 hardware program breakpoints or 1 maskable data breakpoint (depending on the OCD mo
    • Supports symbolic debug of complex data types including scope information
    • Supports up to 128 software breakpoints
    • Includeson-board 512kB SRAM for fast statement-level stepping
    • Level converters support 1.8V to 5.5V target operation
    • Uploads 256Kb code in ~30 seconds (XMEGA using JTAG interface)
    • Full-speed USB 2.0 compliant (12 MB/s) and RS-232 host interfaces
    • Externally or USB powered

Summary

This product is no longer available for sale. 

A mid-range development tool for 8-bit and 32-bit AVR devices with on-chip debugging for source level symbolic debugging, NanoTrace (if supported by the device) and device programming. It supports SP, JTAG, PDI, and aWire modes and interface debugging. The tool is firmware upgradeable to support future AVR devices.