The centerpiece of the MPLAB Xpress evaluation board is the PIC16F18855 MCU; an 8-bit device with the unique combination of low power consumption, performance to handle almost any application task, and on-chip peripherals that enable you to control your system with a minimal amount of code. The PIC16F18855’s peripherals can be set up graphically using the MPLAB Code Configurator (MCC)
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The centerpiece of the MPLAB Xpress evaluation board is the PIC16F18855 MCU; an 8-bit device with the unique combination of low power consumption, performance to handle almost any application task, and on-chip peripherals that enable you to control your system with a minimal amount of code. The PIC16F18855’s peripherals can be set up graphically using the MPLAB Code Configurator (MCC) plugin, saving you weeks of development time.
Xpress Your Creativity
Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and setting everything up on your PC can keep your best ideas from becoming great products. The MPLAB Xpress Evaluation Board (DM164140) was designed with a single objective – to help your ideas take the shortest journey from imagination to reality.
Crafted for Cloud-Based Development
The MPLAB Xpress Evaluation board offers seamless integration with our software tool chain, including the MPLAB Xpress cloud-based IDE. MPLAB Xpress is an online development environment that contains the most popular features of our award-winning MPLAB X IDE. This simplified & distilled application is a faithful reproduction of our desktop-based program, which allows users to easily transition between the two environments.
Easy System Expansion
Adding sensors, actuators, and drive circuitry to your design is a simple task using the on-board MikroBus expansion header. Over 180 MikroElektronika ClickTM expansion boards are available; options range from WiFi, Bluetooth, and GSM to relays, motor drivers, and sensors.
Drag-and-Drop Programming
Programming the MPLAB Xpress Evaluation Board is quick and easy. We’ve integrated a unique drag-and-drop programmer for compatibility with almost any USB-connected PC, laptop, or tablet. The MPLAB Xpress Evaluation board connects to your PC as a USB Flash drive, so no drivers are needed. Programming of the target device is completed in microseconds, with no waiting.
MPLAB Xpress Evaluation Board