We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM163025

PICDEM FULL SPEED USB


  • 20 MHz crystal
  • Serial port connector/interface (for demonstration of migration from legacy applications)
  • Connection to the MPLAB® ICD 2 In Circuit Debugger
  • Voltage regulation, with the ability to switch from external power supply to USB bus supply
  • Expansion connector, compatible with the PICtail™ daughter boards standard
  • Temperature sensor TC77 (connected to the SPI bus)
  • Potentiometer (connected to RA0 input) for A/D conversion demonstrations
  • 2 LEDs for status display
  • 2 input switches
  • Reset button

Overview


The PICDEM™ FS-USB is a demonstration and evaluation board for the PIC18F4550 family of Flash microcontrollers with full speed USB 2.0 interface.
The board contains a PIC18F4550 microcontroller in a 44-pin TQFP package, representing the superset of the entire family of devices offering the following features:

  • 48 MHz maximum operating speed (12 MIPS)
  • 32 Kbytes of Enhanced Flash memory
  • 2 Kbytes of RAM (of which 1 Kbyte dual port)
  • 256 bytes of data EEPROM
  • Full Speed USB 2.0 interface (capable of 12 Mbit/s data tranfers), including FS-USB transceiver and voltage regulator

The board comes pre-loaded with a USB bootloader that demonstrates the Enhanced Flash memory capabilities of the device. The PIC18F4550 can be re-programmed in circuit without an external programmer.

A CD-ROM is also included in the kit which contains full documentation about the board, application notes and software libraries for support of the HID, CDC and custom classes.

For more information on the applications, tools and software libraries please refer to the USB Design Center on the Microchip web site.

Documentation


Title
Document Id
PICDEM™ FS USB Demonstration Board User's Guide Download 15fbf13c-6a38-4f71-a4fa-77161777e902
MCHPFSUSB Firmware User's Guide Download 24843a24-2b4e-46ba-8efa-e6771dd5fa7f

Software


Title
Date
MCHPFSUSB v2.2 USB Framework Download 03 Jul 2008

Additional Resources