We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: 750W-AC-DC

750W AC/DC REFERENCE DESIGN

Overview

Microchip’s 750W AC-DC Reference Design demonstrates a semi-bridgeless PFC topology followed by a peak current controlled zero-voltage switching full-bridge (ZVS FB) converter with digital slope compensation to achieve very high conversion efficiencies. This power supply can be firmware updated (including the compensator algorithm) with zero down time to the system it is powering while the power supply is running. It is implemented using two dsPIC33EP “GS” digital-power DSCs that provide full digital control of the power conversion as well as all system management functions.

The ZVS FB Converter is designed to stepdown an input DC voltage of 400V to an output DC voltage of 12V. A unique feature of the reference design is the implementation of peak current control, using a fully software-based slope compensation algorithm, which eliminates the use of external analog components for slope compensation. The 750W AC/DC Reference Design is royalty free when used in accordance with the licensing agreement.

Do you want a demonstration?
Please contact local sales office in your geography to request a demonstration.
Click here to find worldwide network of Sales & Support

  • Full digital control
  • Standardized form factor: 1U
  • 20 ms minimum hold-up time to compensate drop-outs during UPS step-in
  • Under/Over voltage lock-out
  • Adaptive control
  • Peak current controlled ZVS Full Bridge Converter with unique adaptive digital slope compensation software
  • Demonstration of Online Firmware updates (Live Update) on both PFC and DC-DC converter stages
  • 750W AC/DC Reference Design
2574-750w-ad-dc-reference-design.jpg 2580-750w-ad-dc-reference-design.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Live Update - Online Firmware Updates in Timing-Critical Applications Application Notes Link Download
750W AC/DC Design Package User Guide Download
Application Note Application Notes Link Download

Live Chat

Need Help?

Privacy Policy