The SEC1110 is a low-cost, low-power, single port Smart Card controllers with USB interface. Using a combination of hardware and software, these devices deliver high-performance and flexible design customization options. The SEC1110 utilizes Microchips TrustSpan technology which enables digital systems to securely communicate, process, move and store information on system boards, across networks and through the cloud. Up-to-date EMV and USB certifications enhance interoperability with all of the latest and legacy Smart Cards and host operating systems.
|
Title
|
|||
|---|---|---|---|
| SEC1110/SEC1210 USB CCID Linux Driver Setup | Download | ||
| EVB-SEC1110 Evaluation Board OrCAD | Download | ||
| EVB-SEC1110 Evaluation Board Schematic | Download | ||
| EVB-SEC1110 Evaluation Board Gerbers | Download | ||
| EVB-SEC1110 Evaluation Boad Bill of Materials | Download | ||
| OTP Programmer Software User's Guide | Download | ||
| EVB-SEC1110/EVB-SEC1210/EVB-SEC1212-DEV Evaluation Board User's Guide | Download |