The DT100104 mikroBUSTM is an add-on board for the CryptoAuth Trust Platform and other Microchip development platforms that contain a mikroBUS header. The board can be used to prototype applications that utilize the ATECC608B or ATECC08C CryptoauthenticationTM devces. The board supports a mikroElectronica header that connects to any board that has a mikroBUS connection. This board provides an alternative to the sample units that require a socket board for doing the initial development and testing.
The DT100104 board contains the ATECC608C secure elements – Trust&GO, TrustFLEX, TrustCUSTOM and TrustMANAGER. This provides a user the ability to develop solutions with any of these secure elements based on the requirements of the application. The user guide provides a physical overview of the connections and switch setting implemented on the board.
The package contains an ATECC608 Trust Development Board
System Requirements
The DT100104 is Intended for Use with Other Microchip Hardware and Software
Hardware:
Software:
|
Title
|
Date
|
||
|---|---|---|---|
| CryptoAuthLib | 01 Jan 1970 | Link |
Product |
Title |
Product |
Title |
|---|---|---|---|
| ECC608-TMNGTLS | keySTREAM SaaS key management secured by Kudelski IoT | ECC608-TMNGTLS | keySTREAM SaaS key management secured by Kudelski IoT |
| ATECC608C-TFLXTLS | Pre-provisioned secure authentication IC for TLS system | ATECC608C-TFLXTLS | Pre-provisioned secure authentication IC for TLS system |
| ATECC608C-TNGTLS | Pre-provisioned Secure Authentication IC for TLS system | ATECC608C-TNGTLS | Pre-provisioned Secure Authentication IC for TLS system |
| ATECC608C-TCSM | Network and accessories secure authentication | ATECC608C-TCSM | Network and accessories secure authentication |
| ATECC608C | Network and accessories secure authentication | ATECC608C | Network and accessories secure authentication |