**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**
The BM83 Bluetooth Audio Development Board (BM83 EVB) enables the user to evaluate and demonstrate the functionality of the BM83 audio module and IS2083BM System-on-Chip (SoC). This board is a complete, all-in-one solution to develop multiple Bluetooth audio applications including portable speakers and headphones. The BM83 EVB features an on-board PIC32 for Host MCU mode applications, an external codec to improve audio quality, a digital microphone to capture voice audio, indicator LEDs and buttons for ease of development.
• Bluetooth 5 certified BM83 module
• Aux-in, MIC-In, and Stereo out ports
• On-board thermistor
• 2 LEDs for the Bluetooth subsystem and various other LEDs configurable by the on-board MCU
• JTAG program/debug port, USB to UART port, XPRO header interfaces
• Li-ion battery connector, 15V DC power jack and USB power source
• On-board microcontroller (PIC32MX450F256L) for easy operation and feature demonstration
• Plug-in module (PIM) socket for external microcontroller (MCU)
• STMicroelectronics codec (STA369BW) Daughter Board
• Two Digital Microphone (Knowles’ SPH0641LU4H-1) Daughter Board
• J-Link 6-Pin Adapter Board for IS2083BM debugging (contact factory for information about the SDK)
• On-board keypad matrix (audio control buttons) that can be controlled either by the BM83 module or the onboard PIC32 MCU
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| DM164152 - BM83 EVB - EMC Test Report | Certifications | Download | ||
| BM83 Bluetooth Audio Development Board User Guide | User Guide | Download | ||
| BM83 J-Link 6-Pin Adapter Board | Reference Manual | Download | ||
| BM83 Digital Microphone Daughter Board | Reference Manual | Download | ||
| BM83 Evaluation Board | Reference Manual | Download | ||
| BM83 Carrier Board | Reference Manual | Download |
Live Chat