We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAM3X-EK

SAM3X-EK

User Guide: PDF
SAM3X-EK

Overview

 This product is no longer available for sale.

This kit lets designers quickly evaluate and develop code for applications running on SAM3X and SAM3A microcontrollers.

  • SAM3X8H (LFBGA package)
  • 12MHz crystal
  • 32.768KHz crystal
  • SDRAM
  • NAND Flash
  • Backup battery
  • 2.8 inch TFT color LCD display with touch-panel and backlight
  • UART port with level shifter IC
  • USART port with level shifter IC
  • Audio codec with input and output jacks: stereo headphone out and mono microphone in
  • SD/MMC interface
  • QTouch?? buttons: Up, Down, Left, Right, Valid and Slider
  • Reset and wake-up buttons: NRST, NRSTB, FWUP
  • User buttons: Left and Right
  • High-speed USB Host/Device port
  • JTAG/ICE port
  • On-board power regulation with shutdown control (by the SAM3 chip)
  • Three user LEDs
  • Power LED
  • User potentiometer connected to the ADC input
  • ZigBee?? connector
  • Two serial CAN 2.0B communication ports via two RJ12 connectors
  • One Ethernet physical transceiver layer with RJ45 connector
  • Five peripheral input/output extension connectors HE10 (PIOA, B, C, D, E)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
SAM3X-EK Demo Binaries Software Libraries and Firmware Download
AVR417: ZLL Gateway Getting Started Guide Application Notes Link Download
SAM3X-EK User Guide Download
SAM3X-EK Design & Manufacturing Files Miscellaneous Download

Live Chat

Need Help?

Privacy Policy