Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

SAM-BA In-system Programmer

Part Number: Atmel SAM-BA In-system Programmer

Summary:

Microchip SAM Boot Assistance (SAM-BA) software provides an open set of tools for programming Microchip ARM Thumb-based microcontrollers and microprocessors.  Once the SAM-BA monitor is programmed, customers can use SAM-BA as a tool to re-program the MPU or MCU, without connecting to the debugger.

SAM-BA key features:
– Perform in-system programming through

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The SAM-BA software tool supports programming and debugging of Microchip ARM based MCUs and MPUs.

Summary

Microchip SAM Boot Assistance (SAM-BA) software provides an open set of tools for programming Microchip ARM Thumb-based microcontrollers and microprocessors.  Once the SAM-BA monitor is programmed, customers can use SAM-BA as a tool to re-program the MPU or MCU, without connecting to the debugger.

SAM-BA key features:
– Perform in-system programming through JTAG, RS232, or USB interfaces
– Provides both SAM embedded flash programing and external flash programing solutions
– May be used via a Graphical User Interface (GUI) or started in batch mode from a DOS window
– Runs under Windows® XP, Vista and and 7 editions and Linux operating systems