We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The LIN Serial Analyzer development tool enables the user to monitor and communicate to a LIN (Local Interface Network) bus using a Personal Computer (PC). This is a powerful tool which can be used to send messages, monitor the bus traffic, perform errors checks and filter messages amongst many other features, allowing the user to develop and debug the system implementation.

 
  • The latest version 3.0.0 of the user interface program had been redeveloped using Java, which enables this tool to be used in following cross platform operating systems with compatible computers via the USB port:

    • Windows (x86/x64)
    • Linux (x86/x64)
    • OSX (10.9 and higher)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
LIN Analyzer Library Demo Application Notes Link Download
TB3180 LIN Library Source Code - LIN Library API Demo Application Notes Download
LIN Basics and Implementation of the MCC LIN Stack Library on 8-Bit PIC Microcontrollers Application Notes Link Download
LIN Serial Analyzer Update v2.05 (64-bit) Software Libraries and Firmware Download
LIN Serial Analyzer Update v2.05 Software Libraries and Firmware Download
LIN Serial Analyzer User Guide v2.0 Software Libraries and Firmware Download
lin-serial-analyzer-v3.0.0 Software Library Web Link

Live Chat

Need Help?

Privacy Policy