Microchip Technology Inc
product primary image

PIC16F15325

Status: In Production

Features:

  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • eXtreme Low Power (XLP)
  • IDLE and DOZE low power modes
  • Peripheral Module Disable (PMD)
  • Peripheral Pin Select (PPS)
  • 4x 10-bit PWMs
  • 2x Capture, Compare, PWM (CCP)
  • Complementary Waveform Generator (CWG)
  • Numerically Controlled Oscillator (NCO)
  • 4x Configurable Logic Controller (CLC)
  • 11 Channel 10-bit ADC with Voltage Reference
  • 5-bit Digital to Analog Converter (DAC)
  • 2x Comparators
  • 1x 8-bit Timers (TMR0/TMR2)
  • 2x 16-bit Timer (TMR1)
  • Window Watchdog Timer (WWDT)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • PIC16LF15325 (1.8V – 3.6V)
  • PIC16F15325 (2.3V – 5.5V)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

PIC16(L)F153XX 8-bit product family feature essential peripherals like Intelligent Analog, Core Independent Peripherals (CIPs) and communication combined with eXtreme Low-Power (XLP) for a wide range of low-power applications.The family features PWMs, multiple communication, temperature sensor and memory features like Memory Access Partition (MAP) and Device Information Area (DIA). The products will be offered in a broad range of pin counts from 8 to 48-pins, to support customers in various applications.

PIC16F15386 Product Family Overview

Additional Features
    • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
    • Flash Program Memory with self read/write capability
    • eXtreme Low Power (XLP)
    • IDLE and DOZE low power modes
    • Peripheral Module Disable (PMD)
    • Peripheral Pin Select (PPS)
    • 4x 10-bit PWMs
    • 2x Capture, Compare, PWM (CCP)
    • Complementary Waveform Generator (CWG)
    • Numerically Controlled Oscillator (NCO)
    • 4x Configurable Logic Controller (CLC)
    • 11 Channel 10-bit ADC with Voltage Reference
    • 5-bit Digital to Analog Converter (DAC)
    • 2x Comparators
    • 1x 8-bit Timers (TMR0/TMR2)
    • 2x 16-bit Timer (TMR1)
    • Window Watchdog Timer (WWDT)
    • Enhanced Power-On/Off-Reset
    • Low-Power Brown-Out Reset (LPBOR)
    • Programmable Brown-Out Reset (BOR)
    • In Circuit Serial Programming (ICSP)
    • PIC16LF15325 (1.8V – 3.6V)
    • PIC16F15325 (2.3V – 5.5V)
    Parametrics
    Name
    Value
    Program Memory Type
    Flash
    Program Memory Size (KB)
    14
    CPU Speed (MIPS/DMIPS)
    8
    SRAM Bytes
    1,024
    Digital Communication Peripherals
    2-UART, 1-SPI, 1-I2C
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    1 x 8-bit, 2 x 16-bit
    ADC Input
    11 ch, 10-bit
    Number of Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    14
    Low Power
    Yes

    Documents

    Jump to:

    Programming Specifications

    Application Notes

    Download All
    07/30/2012
    1414KB

    ApplicationNote Literature

    02/25/2014
    3307KB
    05/30/2017
    3028KB
    01/21/2016
    684KB
    01/21/2016
    417KB
    04/30/2013
    18KB

    Brochures

    Tips and Tricks

    Development Environment

    • Demo & Evaluation Boards
    • Emulators & Debuggers
    • Programmers
    Demo & Evaluation Boards
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

    ...

    Learn More
    Add To Cart
    MPLAB PICkit 4 In-Circuit Debugger
    MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

    Fast programming, increased functionality, at the same price.


    The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC® and dsPIC® flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

    ...

    Learn More
    Add To Cart
    MPLAB(R) Xpress PIC16F15376 Evaluation Board
    MPLAB(R) Xpress PIC16F15376 Evaluation Board ( DM164143 )

    Xpress Your Creativity

    Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and...

    Learn More
    Add To Cart
    Explorer 8 Development Kit
    Explorer 8 Development Kit ( DM160228 )

    Summary
    The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    Learn More
    Add To Cart
    Curiosity
    Curiosity ( DM164137 )

    Satisfy Your Curiosity
    Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    Learn More
    Add To Cart
    Emulators & Debuggers
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

    ...

    Learn More
    Add To Cart
    PICkit 3 In-Circuit Debugger
    PICkit 3 In-Circuit Debugger ( PG164130 )

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

    • Low cost
    • Minimum of additional hardware needed for debug
    • Expensive sockets or adapters are not required
    ...

    Learn More
    Add To Cart
    MPLAB ICD 3 In-Circuit Debugger
    MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

     The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

    ...

    Learn More
    Add To Cart
    MPLAB REAL ICE PROBE KIT
    MPLAB REAL ICE PROBE KIT ( DV244005 )

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
    The MPLAB REAL ICE probe is connected...


    Learn More
    Add To Cart
    Programmers
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

    ...

    Learn More
    Add To Cart
    PICkit 3 In-Circuit Debugger
    PICkit 3 In-Circuit Debugger ( PG164130 )

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

    • Low cost
    • Minimum of additional hardware needed for debug
    • Expensive sockets or adapters are not required
    ...

    Learn More
    Add To Cart
    MPLAB PM3 Universal Device Programmer
    MPLAB PM3 Universal Device Programmer ( DV007004 )

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    • Socket: AC164306   PartNo: PIC16F15325 (14ST)
    • Socket: AC164324   PartNo: PIC16F15325 (16JQ)
    • Socket: AC164302   PartNo: PIC16F15325 (14SL)
    • Socket: AC164301   PartNo: PIC16F15325 (14P)
    Learn More
    Add To Cart
    MPLAB ICD 3 In-Circuit Debugger
    MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

     The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

    ...

    Learn More
    Add To Cart
    MPLAB REAL ICE PROBE KIT
    MPLAB REAL ICE PROBE KIT ( DV244005 )

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
    The MPLAB REAL ICE probe is connected...

    Learn More
    Add To Cart

    Similar Devices

    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    3.5
    256
    $0.46
    Temp Sensor, Multi PWMs, low power features
    14
    3.5
    256
    $0.50
    Temp Sensor, Multi PWMs, low power features
    14
    7
    512
    $0.56
    Temp Sensor, Multi PWMs, low power features
    14
    14
    1,024
    $0.63
    Temp Sensor, Multi PWMs, low power features
    20
    7
    512
    $0.63
    Temp Sensor, Multi PWMs, low power features
    20
    14
    1,024
    $0.70
    Temp Sensor, Multi PWMs, low power features
    28
    7
    512
    $0.73
    Temp Sensor, Multi PWMs, low power features
    28
    14
    1,024
    $0.80
    Temp Sensor, Multi PWMs, low power features
    28
    28
    2,048
    $0.88
    Temp Sensor, Multi PWMs, low power features
    40
    14
    1,024
    $0.90
    Temp Sensor, Multi PWMs, low power features
    40
    28
    2,048
    $0.98
    Temp Sensor, Multi PWMs, low power features
    48
    14
    1,024
    $0.88
    Temp Sensor, Multi PWMs, low power features
    48
    28
    2,048
    $0.97
    Temp Sensor, Multi PWMs, low power features

    RoHS Information

    Part Number
    Device Weight
    Shipping Weight
    Lead Count
    Package Type
    Package Width
    Solder Composition
    JEDEC Indicator
    RoHS
    China EFUP
    PIC16F15325-E/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325-I/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325-E/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325T-I/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325-I/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325T-E/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325-E/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325T-I/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325-I/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325T-I/JQ
    0.022500
    0.181818
    16
    UQFN
    4x4x0.5mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325-I/JQ
    0.022500
    0.065934
    16
    UQFN
    4x4x0.5mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325-E/JQ
    0.022500
    0.065934
    16
    UQFN
    4x4x0.5mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC16F15325T-E/JQVAO
    0.022500
    0.181818
    16
    UQFN
    4x4x0.5mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

    Buy

    Grid
    View
    Table
    View
    Filter:
    Apply
    Clear
    Product
    Leads
    Package Type
    Temp Range
    Packing Media
    5K Pricing
    Buy