An ISELED development system consists of an MCU controller board, an ISELED interface board and an ISELED development board. These hardware components are sold separately.
We offer a wide range of ISELED-enabled MCUs for your application’s specific features, performance and memory resources. We provide controller boards that represent most of the 8-bit, 16-bit or 32-bit MCUs for your ISELED prototype project.
The ISELED interface board connects the MCU and the ISELED bus. You can use this board with different Microchip MCUs by changing the configuration. Configuration details are available in the ISELED Development Platform User's Guide.
The ISELED development board has 10 ISELED smart LEDs and an on-board 5V voltage regulator for use as an external power supply. You can connect another board of the same type at the end to show 20 ISELED smart LEDs. Select a ISELED supplier option below for your prototype. Additional suppliers are listed on the ISELED website.
If you need help selecting an MCU for your application or obtaining the relevant ISELED software stack, contact your local sales representative or email iseled@microchip.com.
Learn how to implement automotive ambient lighting using Intelligent Smart Embedded LED, or ISELED®, technology and our dsPIC33CK family of Digital Signal Controllers (DSCs).
Live Chat