We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microsoft Azure Smart Secured Nodes

Implementing Security with DICE


Hackers have become increasingly sophisticated, making it imperative that system designers apply sound security principles in the development of their product. Developed and backed by industry experts from the Trusted Computing Group (TCG), Device Identity Composition (DICE), offers a simple and reliable authentication and encryption method that can be implemented in the hardware of security products during manufacturing.

Get Started


We’ve removed the complexity from adding authentication and encryption capabilities with our CEC1702 IoT Development Kit which includes support for both DICE and Azure IoT Hub Device Provisioning Service (DPS). The architecture breaks up the boot process into layers and creates unique secrets along with a measure of integrity for each layer, automatically re-keying and protecting secrets if malware is present. One of the key benefits of using the secure boot features of the CEC1702 microcontroller (MCU) with the DICE standard is that it enables equipment manufacturers to create a chain of trust for multiple loads of firmware, which is especially important for customers concerned with authenticating system-critical commands, such as in applications like power plants or online server databases.

Easily incorporate security into designs with the CEC1702 IoT Development Kit, a Microsoft certified Azure IoT Starter Kit for fast development. The kit features:

  • CEC1x02 development board with a Plug-in Module (PIM) that contains the CEC1702 MCU with integrated cryptography accelerators, saving code space and decreasing time to market
  • Two headers compatible with Mikroelektronika’s extensive library of click boards™, allowing for flexible design requirements
  • MikroElektronika Wi-Fi® 7 click board, equipped with Microchip’s ATWINC1510-MR210PB IEEE 802.11 b/g/n/ module, optimized for low-power IoT applications
  • Mikroelektronika THERMO 5 click board, which can measure temperatures across four channels with ranges from 0 to 127 degrees Celsius and an extended range of -64 to 191 degrees Celsius

What is Device Identification Composition Engine (DICE)?


The DICE standard enables manufacturers to use silicon gates to create device identification based in hardware, making security hardware part of the DNA of new devices from the ground up. Hardware Security Modules (HSMs) are the core security technology used to secure device identities and provide advanced functionality such as hardware-based device attestation and zero-touch provisioning.

What is Device Provisioning Service (DPS)?


The IoT Hub Device Provisioning Service (DPS) is a service for Azure IoT Hub that enables zero-touch, just-in-time provisioning to the IoT Hub without requiring human intervention.This allows customers to provision devices in a secure and scalable manner.

When Is DPS Used?


There are many provisioning scenarios in which the DPS is an excellent choice for getting devices connected and configured to Microsoft Azure IoT Hub, such as:

  • Zero-touch provisioning to a single IoT solution at the factory (initial setup)
  • Load balancing devices across multiple hubs
  • Connecting devices to their owner’s IoT solution based on sales transaction data
  • Connecting devices to a particular IoT solution depending on use-case (solution isolation)
  • Connecting a device to the IoT hub with the lowest latency
  • Re-provisioning based on a change in the device

CEC1702 IoT Development Kit


Part Number: DM990013-BNDL

This smart connected solution is comprised of an MCU with crypto accelerators with Wi-Fi communication providing the base-level building blocks for your IoT node. The kit allows users to easily add additional functionality, such as temperature sensing to their designs.

  • Secure boot for establishing a chain of trust
  • Device Identifier Composition Engine (DICE) capable for protection of nodes
  • MS Azure Certified Kit for fast development with minimal risk

Documentation


Title
CEC1702 Cryptographic Embedded Controller - Data Sheet Download
Title
CEC1702 Silicon Errata and Data Sheet Clarification Download

Live Chat

Need Help?

Privacy Policy