Change Product Group

New/Popular SAM S 32-bit MCU Products

Loading..
Product Buy Status Documents Volume Pricing CPU Architecture MHz Flash (KB) RAM (KB) DRAM Memory Interface Data EEPROM (bytes) Auxiliary Flash (KB) SD/eMMC Temperature Range Operation Voltage Range Integrated HW Graphics Controller DMA Channel # of A/D Ch. Max A/D Resolution (bits) Number of DACs USB Number of USB Modules Comparators Timers Capture/Compare/PWM Peripherals Motor Control PWM Channels UART/SPI/I2C Number of Op Amps CODEC Interface (I2S,AC97) Peripheral Pin Select (PPS) Crossbar Vbat for battery backup Low Power EMI SQI Quadrature Encoder Interface (QEI) Crypto Engine CTMU # of CAN Modules Type of CAN module Ethernet Pin count Packages
ATSAMS70J19 In Production $5.57 Cortex-M7 32 300 512 256 No 0 1 0 -40 to 105 1.62V - 3.6V No 24 5 12 1 Host, Device 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
2 -Input Capture
6 5 -UART
1 -SPI
2 -I2C
0 No Yes No No No 1 Yes No 0 None Ethernet AVB 64 64/LQFP
64/VQFN
ATSAMS70N19 In Production $5.86 Cortex-M7 32 300 512 256 No 0 1 1 -40 to 105 1.62V - 3.6V No 24 10 12 1 Host, Device 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
6 8 -UART
4 -SPI
3 -I2C
0 No Yes No No No 1 Yes No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
ATSAMS70Q19 In Production $6.62 Cortex-M7 32 300 512 256 sdram 0 1 1 -40 to 105 1.62V - 3.6V No 24 24 12 1 Host, Device 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
24 -Input Capture
6 8 -UART
5 -SPI
3 -I2C
0 No Yes No No Yes 4 Yes No 0 None None 144 144/LFBGA
144/LQFP
144/UFBGA
ATSAMS70J20 In Production $6.19 Cortex-M7 32 300 1024 384 No 0 1 0 -40 to 105 1.62V - 3.6V No 24 5 12 1 Host, Device 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
2 -Input Capture
6 5 -UART
1 -SPI
2 -I2C
0 No Yes No No No 1 Yes No 0 None None 64 64/LQFP
64/VQFN
ATSAMS70J21 In Production $7.55 Cortex-M7 32 300 2048 384 No 0 1 0 -40 to 105 1.62V - 3.6V No 24 5 12 1 Host, Device 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
2 -Input Capture
6 5 -UART
1 -SPI
2 -I2C
0 No Yes No No No 1 Yes No 0 None None 64 64/LQFP
64/VQFN
ATSAMS70N20 In Production $6.51 Cortex-M7 32 300 1024 384 No 0 1 1 -40 to 105 1.62V - 3.6V No 24 10 12 1 Host, Device 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
6 8 -UART
4 -SPI
3 -I2C
0 No Yes No No No 1 Yes No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
ATSAMS70N21 In Production $7.94 Cortex-M7 32 300 2048 384 No 0 1 1 -40 to 105 1.62V - 3.6V No 24 10 12 1 Host, Device 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
6 8 -UART
4 -SPI
3 -I2C
0 No Yes No No No 1 Yes No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
ATSAMS70Q20 In Production $7.38 Cortex-M7 32 300 1024 384 sdram 0 1 1 -40 to 105 1.62V - 3.6V No 24 24 12 1 Host, Device 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
24 -Input Capture
6 8 -UART
5 -SPI
3 -I2C
0 No Yes No No Yes 4 Yes No 0 None None 144 144/LFBGA
144/LQFP
144/UFBGA
ATSAMS70Q21 In Production $8.91 Cortex-M7 32 300 2048 384 sdram 0 1 1 -40 to 105 1.62V - 3.6V No 24 24 12 1 None 1 1 12 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
24 -Input Capture
6 8 -UART
5 -SPI
3 -I2C
0 No Yes No No No No 4 Yes No 0 None None 144 144/LFBGA
144/LQFP
144/UFBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns