Change Product Group

New/Popular SAM G 32-bit MCU Products

Loading..
Product Buy Status Documents Volume Pricing CPU Architecture MHz Flash (KB) RAM (KB) DRAM Memory Interface Data EEPROM (bytes) Auxiliary Flash (KB) SD/eMMC Temperature Range Operation Voltage Range Integrated HW Graphics Controller DMA Channel # of A/D Ch. Max A/D Resolution (bits) Number of DACs USB Number of USB Modules Comparators Timers Capture/Compare/PWM Peripherals Motor Control PWM Channels UART/SPI/I2C Number of Op Amps CODEC Interface (I2S,AC97) Peripheral Pin Select (PPS) Crossbar Vbat for battery backup Low Power EMI SQI Quadrature Encoder Interface (QEI) Crypto Engine CTMU # of CAN Modules Type of CAN module Ethernet Pin count Packages
ATSAMG51 In Production $2.26 Cortex-M4 32 48 256 64 No 0 1 0 -40 to 85 1.69V - 2V No 18 8 12 0 None 0 0 3 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 3 -UART
1 -SPI
3 -I2C
0 No Yes No Yes No No 0 No No 0 None None 100 49/WLCSP
100/LQFP
ATSAMG53 In Production $2.21 Cortex-M4 32 48 512 96 No 0 1 0 -40 to 85 1.62V - 3.6V No 28 8 12 0 None 0 0 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
1 -SPI
3 -I2C
0 No Yes No Yes No No 0 No No 0 None None 100 49/WLCSP
100/LQFP
ATSAMG54 In Production $2.49 Cortex-M4 32 96 512 96 No 0 1 0 -40 to 85 1.62V - 3.6V No 28 8 12 0 None 0 0 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 3 -UART
1 -SPI
3 -I2C
0 No Yes No Yes No No 0 No No 0 None None 100 49/WLCSP
100/LQFP
ATSAMG55 In Production $2.80 Cortex-M4 32 120 512 176 No 0 1 0 -40 to 85 1.62V - 3.6V No 30 8 12 0 None 1 0 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 8 -UART
8 -SPI
8 -I2C
0 No Yes No Yes No No 0 No No 0 None None 64 49/WLCSP
64/LQFP
64/VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns