We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PKSERIAL-SPI1

PICKIT® SERIAL SPI DEMO BOARD

Overview

The PICkit® Serial SPI Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the SPI master mode serial communications and power for the PICkit® Serial SPI Demo Board. The devices on the demo board operate in the SPI slave mode and can easily be connected to virtually any demo or development board by connecting the communications lines to connector P1.

  • Seven unique devices with SPI interfaces
  • Test points on the SPI bus and most of the devices
  • Connector for directly connecting to an SPI bus or PICkit Serial Analyzer

The PICkit® Serial SPI Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the SPI master mode serial communications and power for the PICkit® Serial SPI Demo Board. The devices on the demo board operate in the SPI slave mode and can easily be connected to virtually any demo or development board by connecting the communications lines to connector P1.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PKSERIAL-SPI1 BOM Board Design Files Download
PKSERIAL-SPI1 Gerbers V2 Board Design Files Download
PICkit Serial SPI Demo Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy