We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM240313

XLP 8-BIT DEVELOPMENT BOARD


  • PIC18F87K22(128KB Flash, 80-pin PIM) installed
  • Supports other PIC16LF1947 (28KB Flash, 64-pin PIM) Separate/Un-programmed
  • Current measurement terminals allow device or board level current measurements
  • Expansion connector accessing full device pin-out and breadboard prototype area
  • Convenient connections for MPLAB PICkit 3, ICD 3 or REAL ICE for in-circuit programming and debugging
  • USB interface for power and PC communication
  • 24AA256 Low Power (100nA Sleep, 1.7V Vdd) SPI serial-EEPROM
  • Potentiometer (connected to 10-bit A/D, analog input channel)
  • Analog output temperature sensor and CTMU based diode temperature sensor
  • LEDs for indication
  • Power Options: AAA, CR2032, Energy Harvesting, USB, External, or 9V power supply

Overview


This product is no longer available for sale.
The XLP 8-bit Development Board is designed with eXtreme Low Power in mind. Designed as a true platform for low power development, it enables designs with sleep currents as low as 20 nA.

The board is suitable for prototyping many low power applications including RF, temperature sensors, electronic door locks, LCD , remote controls, security sensors, smart cards, and energy harvesting. The PICtail™ interface supports Microchip’s extensive line of daughter cards for easy evaluation of your next low power application.
This low cost board is the ideal complement to the MPLAB® PICkit 3 or ICD 3 debugger and programmer realizing a fully-featured, economical, PIC18 or PIC16 development environment.
Package Contents
The XLP 8-bit Development Board is designed with eXtreme Low Power in mind. Designed as a true platform for low power development, it enables designs with sleep currents as low as 20 nA.

The board is suitable for prototyping many low power applications including RF, temperature sensors, electronic door locks, LCD , remote controls, security sensors, smart cards, and energy harvesting. The PICtail™ interface supports Microchip’s extensive line of daughter cards for easy evaluation of your next low power application.
This low cost board is the ideal complement to the MPLAB® PICkit 3 or ICD 3 debugger and programmer realizing a fully-featured, economical, PIC18 or PIC16 development environment.

Documentation


Title
Document Id
XLP 8-Bit Development Board User's Guide Download d956678b-0c26-46d5-950b-a7892af9a701
XLP 8-Bit Development Kit Quick Start Guide Download 0eb102ce-b4eb-4d56-82f4-7c06056f5a77

Application Notes


Title
Date
Document Category
Low-Power Design Guide 04 Nov 2019 Link Application Notes

Software


Title
Date
XLP 8-bit Source Code V1.1 Download 08 Jun 2011