We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM164142

MPLAB® XPRESS PIC16F18877 EVALUATION BOARD

Overview

This MPLAB Xpress board makes use of the PIC16F18877 MCU. Coming from a product family that showcases a 10-bit ADC with Computation (ADC2) for automated signal analysis, this MCU is perfect for helping to reduce system complexity. In addition to the Core Independent Peripherals, various communication interfaces, CRC/SCAN, Hardware Limit Timer (HLT) and Windowed WDT (WWDT) this device supports customers looking to add safety and system monitoring to their application. This MCU also features power conserving functionality, including Idle/Doze operating modes, Peripheral Module Disable (PMD) and eXtreme Low-Power (XLP) technology for a wide range of possible applications..

Xpress Your Creativity

Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and setting everything up on your PC can keep your best ideas from becoming great products. The MPLAB Xpress Evaluation Board (DM164142) was designed with a single objective – to help your ideas take the shortest journey from imagination to reality.

Crafted for Cloud-Based Development

The MPLAB Xpress PIC16F18877 Evaluation board offers seamless integration with our software tool chain, including the MPLAB Xpress cloud-based IDE. MPLAB Xpress is an online development environment that contains the most popular features of our award-winning MPLAB X IDE. This simplified & distilled application is a faithful reproduction of our desktop-based program, which allows users to easily transition between the two environments.

Drag-and-Drop Programming


Programming the MPLAB Xpress PIC16F18877 Evaluation Board is quick and easy. We’ve integrated a unique drag-and-drop programmer for compatibility with almost any USB-connected PC, laptop, or tablet. The MPLAB Xpress Evaluation board connects to your PC as a USB Flash drive, so no drivers are needed. Programming of the target device is completed in microseconds, with no waiting.

  •  Integrates seamlessly with MPLAB Xpress cloud-based IDE and MPLAB Code Configurator for the quickest development cycle

 

  •  On-Board PIC16F18877 MCU Application Processor

 

  •  Integrated Drag-and-Drop Programmer with USB Interface- no drivers required!

 

  •  Compact footprint offers flexibility during prototyping phase



Visit our MPLAB Xpress Cloud-based IDE homepage to Login and for all other relevant information.

MPLAB Xpress PIC16F18877 Evaluation Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MPLAB Xpress Evaluation Board User Guide User Guide Download
MPLAB® Xpress Quick Start Guide for MPLAB Xpress Evaluation Boards Supporting Collateral Download
PIC16F183XX and PIC16F188XX Sell Sheet Brochures Download

Live Chat

Need Help?

Privacy Policy