Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM4CP16B

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Not recommended for new designs. Please check PL360 modem instead.

 

The Microchip's SAM4CP16B is a Smart Metering platform based on a high performance 32-bit, dual core ARM Cortex-M4 RISC processor providing maximum speed of 120 MHz each, 1Mbytes of embedded Flash, 128 Kbytes of SRAM and on-chip cache. SAM4CP16B includes an advanced cryptographic engine and embeds a modem for PRIME power line communication (PLC). PRIME (PoweR Line Intelligent Metering Evolution) is a mature, consolidated and worldwide PLC standard for Advanced Metering, Grid Control and Asset Monitoring applications. Microchip PRIME modem implementation includes enhanced PHY layer features such as additional robust modes and frequency band extension. The SAM4CP16B's unique dual ARM Cortex-M4 architecture supports implementation of signal processing, application and communications firmware in independent partitions.

Parametrics
Name
Value
Device Type
SOC
Technology
Prime
Crypto Engine
TRNG AES256 RSA, ECC, ECDSA, SHA256
Temperature Range (°C)
-40 to 85
Frequency Band
Up to 500 kHz
Flash/SRam
1MB/128KB

Documents

Jump to:

Data Sheets

  
15204KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAM4CP16B-AHU-Y
1.961000
5.000000
176
LQFP
24x24x1.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy