Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX270F512L

Status: In Production

Features:

  • Up to 50 MHz/83 DMIPS, MIPS32® M4K® core
  • USB 2.0-compliant Full-speed OTG controller
  • Four I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) with dual read/write buffers for graphics interfaces
  • mTouch™ Capacitive touch
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 512KB Flash memory (plus an additional 3 KB of Boot Flash)
  • 64KB SRAM memory
  • MIPS16e® mode for up to 40% smaller code size
  • Low-power management modes (Sleep and Idle)
  • Peripheral Pin Select (PPS) functionality to allow function remap
  • 4 channels of hardware DMA with automatic data size detection
  • Two additional DMA channels dedicated to USB
  • Five UARTs (12.5 Mbps) and two I2C™ modules
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit and up to two 32-bit Timers/Counters
  • Five Capture inputs and Five Compare/PWM outputs
  • External graphics interface with up to 34 PMP pins
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Audio data master clock:
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Supports mTouch™ capacitive touch sensing
  • ADC Module:
  • 10-bit 1Msps rate with one Sample and Hold (S&H)
  • 48 analog inputs
  • Can operate during sleep mode
  • Flexible and independent ADC trigger sources
  • Comparators:
  • Three dual-input Comparator modules
  • Programmable references with 32 voltage points
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and six complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

                                                                               

Additional Features

      Key Features

      • Up to 50 MHz/83 DMIPS, MIPS32® M4K® core
      • USB 2.0-compliant Full-speed OTG controller
      • Four I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) with dual read/write buffers for graphics interfaces
      • mTouch™ Capacitive touch
      • Temperature Range - 40°C to 105°C

      Microcontroller Features

      • Operating voltage range of 2.3V to 3.6V
      • 512KB Flash memory (plus an additional 3 KB of Boot Flash)
      • 64KB SRAM memory
      • MIPS16e® mode for up to 40% smaller code size
      • Low-power management modes (Sleep and Idle)

      Peripheral Features

      • Peripheral Pin Select (PPS) functionality to allow function remap
      • 4 channels of hardware DMA with automatic data size detection
        • Two additional DMA channels dedicated to USB
      • Five UARTs (12.5 Mbps) and two I2C™ modules
      • Hardware Real-Time Clock and Calendar (RTCC)
      • Five 16-bit and up to two 32-bit Timers/Counters
      • Five Capture inputs and Five Compare/PWM outputs

      Audio/Graphics/Touch HMI Features

      • External graphics interface with up to 34 PMP pins
      • Audio data communication: I2S, LJ, RJ, USB
      • Audio data control interface: SPI and I2C™
      • Audio data master clock:
        • Generation of fractional clock frequencies
        • Can be synchronized with USB clock
        • Can be tuned in run-time
      • Supports mTouch™ capacitive touch sensing

      Advanced Analog Features

      • ADC Module:
        • 10-bit 1Msps rate with one Sample and Hold (S&H)
        • 48 analog inputs
        • Can operate during sleep mode
      • Flexible and independent ADC trigger sources
      • Comparators:
        • Three dual-input Comparator modules
        • Programmable references with 32 voltage points

        Debugger Development Support

        • In-circuit and in-application programming
        • 4-wire MIPS® Enhanced JTAG interface
        • Unlimited program and six complex data breakpoints
        • IEEE 1149.2-compatible (JTAG) boundary scan

Parametrics
Name
Value
Part Family
PIC32MX2xx
Max CPU Speed MHz
50
Program Memory Size (KB)
512
SRAM (KB)
64
Auxiliary Flash (KB)
3
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
6
SPI
4
I2C
2
CODEC Interface (I2S,AC97)
Yes
Peripheral Pin Select / Pin Muxing
Yes
Number of USB Modules
1
USB Interface
FS Device/Host/OTG
ADC Input
48
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP
Number of Comparators
3
Internal Oscillator
8 MHz, 32 kHz
Hardware RTCC/RTC
Yes
Max I/O Pins
81
Pincount
100

Documents

Jump to:

Programming Specification

Application Notes

Download All
01/16/2012
463KB

BSDL Files

09/28/2012
173KB

Brochures

Reference Manual

Download All
04/03/2018
357KB

Webinars

Development Environment

  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC32MX1/2/5 Starter Kit
PIC32MX1/2/5 Starter Kit ( DM320100 )

The PIC32MX1/2/5 Starter Kit provides the user with an easy and cost effective option to experience the USB and CAN functionality of the new PIC32MX1/2/5 family of microcontrollers. The board features a 50MHz/83DMIPS PIC32MX570F512L MCU with 512 KB Flash, 64KB RAM, USB Device/Host/OTG, CAN 2.0B, 48 Channel ADC, Analog Comparators, SPI Ports and UARTs. The starter kit has an onboard high-speed CAN...

Learn More
Add To Cart
PIC32 Bluetooth Audio Development Kit
PIC32 Bluetooth Audio Development Kit ( DV320032 )
(Not Recommended for new design)

The PIC32 Bluetooth® Audio Development Kit provides a comprehensive solution to develop Bluetooth A2DP audio streaming solutions and applications. The board is coupled with two daughter cards: the Bluetooth HCI Radio Daughter Card that demonstrates a low cost Bluetooth implementation and the Audio DAC Daughter Card that demonstrates a high quality 16/24-bit, 32-192 KHz audio...

Learn More
Add To Cart
PIC32MX570F512L USB/CAN Explorer 16 PIM
PIC32MX570F512L USB/CAN Explorer 16 PIM ( MA320015 )

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The capabilities of PIC32MX1/2/5 family of devices can be...

Learn More
Add To Cart
PIC32MX270F512L PIM for Bluetooth ADK
PIC32MX270F512L PIM for Bluetooth ADK ( MA320017 )

The PIC32MX270F512L Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1/2/5 family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development  with PIC32MX270F512L MCU using the PIC32 Bluetooth Audio Development Kit....

Learn More
Add To Cart
Software Libraries
ADPCM and Speex (Audio) Library for PIC32 MCUs

AAC Decoder Libraries for PIC32MX for MLA based

Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

Learn More
Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

Learn More
PIC32 Bluetooth Audio Software Suites

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More
Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
4,096
$1.51
 
36
16
4,096
$1.65
 
44
16
4,096
$1.74
 
28
32
8,192
$1.71
 
36
32
8,192
$1.85
 
44
32
8,192
$1.93
 
28
64
16,384
$2.02
 
36
64
16,384
$2.18
 
44
64
16,384
$2.23
 
64
128
16,384
$2.34
 
100
128
16,384
$2.79
 
28
256
16,384
$2.21
 
44
256
16,384
$2.39
 
28
128
32,768
$2.59
 
36
128
32,768
$2.73
 
44
128
32,768
$2.80
 
64
256
32,768
$2.70
 
100
256
32,768
$3.15
 
28
128
32,768
$2.98
Low Power
44
128
32,768
$3.16
Low Power
28
256
65,536
$2.76
 
44
256
65,536
$2.97
 
64
512
65,536
$3.65
 
100
512
65,536
$4.10
 
28
256
65,536
$3.15
Low Power
44
256
65,536
$3.33
Low Power
100
512
131,072
$5.70
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX270F512L-50I/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX270F512L-I/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX270F512L-I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX270F512LT-50I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX270F512LT-I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX270F512LT-I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX270F512LT-V/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX270F512LT-V/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX270F512L-V/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX270F512L-V/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX270F512L-50I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX270F512LT-50I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy