Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX170F512H

Status: In Production

Features:

  • Up to 50 MHz/83 DMIPS, MIPS32® M4K® core
  • Three I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) with dual read/write buffers for graphics interfaces
  • mTouch™ Capacitive touch
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 512KB Flash memory (plus an additional 3 KB of Boot Flash)
  • 64KB SRAM memory
  • MIPS16e® mode for up to 40% smaller code size
  • Low-power management modes (Sleep and Idle)
  • Peripheral Pin Select (PPS) functionality to allow function remap
  • 4 channels of hardware DMA with automatic data size detection
  • Four UARTs (12.5 Mbps) and two I2C™ modules
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit and up to two 32-bit Timers/Counters
  • Five Capture inputs and Five Compare/PWM outputs
  • External graphics interface with up to 34 PMP pins
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Audio data master clock:
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Supports mTouch™ capacitive touch sensing
  • ADC Module:
  • 10-bit 1Msps rate with one Sample and Hold (S&H)
  • 28 analog inputs
  • Can operate during sleep mode
  • Flexible and independent ADC trigger sources
  • Comparators:
  • Three dual-input Comparator modules
  • Programmable references with 32 voltage points
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and six complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                               

Additional Features

      Key Features

      • Up to 50 MHz/83 DMIPS, MIPS32® M4K® core
      • Three I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) with dual read/write buffers for graphics interfaces
      • mTouch™ Capacitive touch
      • Temperature Range - 40°C to 105°C

      Microcontroller Features

      • Operating voltage range of 2.3V to 3.6V
      • 512KB Flash memory (plus an additional 3 KB of Boot Flash)
      • 64KB SRAM memory
      • MIPS16e® mode for up to 40% smaller code size
      • Low-power management modes (Sleep and Idle)

      Peripheral Features

      • Peripheral Pin Select (PPS) functionality to allow function remap
      • 4 channels of hardware DMA with automatic data size detection
      • Four UARTs (12.5 Mbps) and two I2C™ modules
      • Hardware Real-Time Clock and Calendar (RTCC)
      • Five 16-bit and up to two 32-bit Timers/Counters
      • Five Capture inputs and Five Compare/PWM outputs

      Audio/Graphics/Touch HMI Features

      • External graphics interface with up to 34 PMP pins
      • Audio data communication: I2S, LJ, RJ, USB
      • Audio data control interface: SPI and I2C™
      • Audio data master clock:
        • Generation of fractional clock frequencies
        • Can be synchronized with USB clock
        • Can be tuned in run-time
      • Supports mTouch™ capacitive touch sensing

      Advanced Analog Features

      • ADC Module:
        • 10-bit 1Msps rate with one Sample and Hold (S&H)
        • 28 analog inputs
        • Can operate during sleep mode
      • Flexible and independent ADC trigger sources
      • Comparators:
        • Three dual-input Comparator modules
        • Programmable references with 32 voltage points

        Debugger Development Support

        • In-circuit and in-application programming
        • 4-wire MIPS® Enhanced JTAG interface
        • Unlimited program and six complex data breakpoints
        • IEEE 1149.2-compatible (JTAG) boundary scan

Parametrics
Name
Value
Part Family
PIC32MX1xx
Max CPU Speed MHz
50
Program Memory Size (KB)
512
SRAM (KB)
64
Auxiliary Flash (KB)
3
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
4
SPI
3
I2C
2
CODEC Interface (I2S,AC97)
Yes
Peripheral Pin Select / Pin Muxing
Yes
ADC Input
28
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP
Number of Comparators
3
Internal Oscillator
8 MHz, 32 kHz
Hardware RTCC/RTC
Yes
Max I/O Pins
53
Pincount
64

Documents

Jump to:

Programming Specifications

Legacy Collaterals

Reference Manuals

Download All

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164327   PartNo: PIC32MX170F512H (64PT)
  • Socket: AC164343   PartNo: PIC32MX170F512H (64MR)
Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC32MX1/2/5 Starter Kit
PIC32MX1/2/5 Starter Kit ( DM320100 )

The PIC32MX1/2/5 Starter Kit provides the user with an easy and cost effective option to experience the USB and CAN functionality of the new PIC32MX1/2/5 family of microcontrollers. The board features a 50MHz/83DMIPS PIC32MX570F512L MCU with 512 KB Flash, 64KB RAM, USB Device/Host/OTG, CAN 2.0B, 48 Channel ADC, Analog Comparators, SPI Ports and UARTs. The starter kit has an onboard high-speed CAN...

Learn More
Add To Cart
PIC32 Bluetooth Audio Development Kit
PIC32 Bluetooth Audio Development Kit ( DV320032 )
(Not Recommended for new design)

The PIC32 Bluetooth® Audio Development Kit provides a comprehensive solution to develop Bluetooth A2DP audio streaming solutions and applications. The board is coupled with two daughter cards: the Bluetooth HCI Radio Daughter Card that demonstrates a low cost Bluetooth implementation and the Audio DAC Daughter Card that demonstrates a high quality 16/24-bit, 32-192 KHz audio...

Learn More
PIC32MX570F512L USB/CAN Explorer 16 PIM
PIC32MX570F512L USB/CAN Explorer 16 PIM ( MA320015 )

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The capabilities of PIC32MX1/2/5 family of devices can be...

Learn More
Add To Cart
PIC32MX270F512L PIM for Bluetooth ADK
PIC32MX270F512L PIM for Bluetooth ADK ( MA320017 )

The PIC32MX270F512L Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1/2/5 family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development  with PIC32MX270F512L MCU using the PIC32 Bluetooth Audio Development Kit....

Learn More
Add To Cart
Software Libraries
ADPCM and Speex (Audio) Library for PIC32 MCUs

AAC Decoder Libraries for PIC32MX for MLA based

Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

Learn More
Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

Learn More
PIC32 Bluetooth Audio Software Suites

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More
Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
4,096
$1.40
 
36
16
4,096
$1.54
 
44
16
4,096
$1.64
 
28
32
4,096
$1.60
 
36
32
4,096
$1.74
 
44
32
8,192
$1.83
 
64
64
8,192
$2.16
 
28
64
16,384
$1.81
 
36
64
16,384
$1.97
 
44
64
16,384
$2.02
 
64
128
16,384
$2.20
 
100
128
16,384
$2.65
 
28
256
16,384
$2.00
 
44
256
16,384
$2.18
 
28
128
32,768
$2.31
 
36
128
32,768
$2.45
 
44
128
65,536
$2.52
 
64
256
32,768
$2.56
 
100
256
32,768
$3.01
 
28
128
32,768
$2.77
Low Power
44
128
32,768
$2.95
Low Power
28
256
65,536
$2.55
 
44
256
65,536
$2.76
 
64
512
65,536
$3.51
 
100
512
65,536
$3.96
 
28
256
65,536
$2.94
Low Power
44
256
65,536
$3.12
Low Power

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX170F512H-50I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX170F512H-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX170F512HT-50I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX170F512HT-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX170F512HT-V/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX170F512H-V/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX170F512H-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC32MX170F512HT-I/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC32MX170F512HT-V/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC32MX170F512H-V/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC32MX170F512HT-50I/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC32MX170F512H-50I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy