Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24AA044

4Kb I2C compatible 2-wire Serial EEPROM with Address Inputs

Status: In Production

Features:

  • Single Supply with Operation from 1.7V to 5.5V
  • Read current 400 uA, max
  • Standby current 1 mA, max at 85°C
  • 2-Wire Serial Interface, I2C™ Compatible
  • Cascadable up to Four Devices
  • 1 MHz, 400 kHz, and 100 kHz Clock Compatibility
  • Page Write Time 5 ms Maximum
  • Self-timed Erase/Write Cycle
  • 16-Byte Page Write Buffer
  •  Hardware Write-Protect
  • ESD Protection >4,000V
  • More than 1 Million Erase/Write Cycles
  • Data Retention >200 years
  • Factory Programming Available
  • Packages include 8-lead PDIP, SOIC, TSSOP, UDFN and MSOP
  • RoHS Compliant
  • Temperature Ranges: Industrial (I): -40°C to +85°C; Automotive (E): -40°C to +125°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip Technology Inc. 24AA044 is a 4Kb I2C™ compatible Serial EEPROM with a voltage range of 1.7V to 5.5V. The device is organized as two blocks of 256 x 8-bit memory with a 2-wire serial interface. Low current design permits operation with standby and active currents of only 1 mA and 400 uA, respectively. The device has a page write capability for up to 16 bytes of data. Functional address lines allow the connection of up to four 24AA044 devices on the same bus for up to 16K bits of contiguous EEPROM memory. The device is available in the standard 8-pin PDIP, SOIC (3.90 mm), TSSOP, 2x3 UDFN and MSOP packages.

Additional Features
    • Single Supply with Operation from 1.7V to 5.5V
    • Read current 400 uA, max
    • Standby current 1 mA, max at 85°C
    • 2-Wire Serial Interface, I2C™ Compatible
    • Cascadable up to Four Devices
    • 1 MHz, 400 kHz, and 100 kHz Clock Compatibility
    • Page Write Time 5 ms Maximum
    • Self-timed Erase/Write Cycle
    • 16-Byte Page Write Buffer
    •  Hardware Write-Protect
    • ESD Protection >4,000V
    • More than 1 Million Erase/Write Cycles
    • Data Retention >200 years
    • Factory Programming Available
    • Packages include 8-lead PDIP, SOIC, TSSOP, UDFN and MSOP
    • RoHS Compliant
    • Temperature Ranges: Industrial (I): -40°C to +85°C; Automotive (E): -40°C to +125°C
Parametrics
Name
Value
Density
4K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
1 MHz
Page Size (bytes)
16
Write Protect
Whole Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000
Data Retention (Years)
200

Documents

Jump to:

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164365   PartNo: 24AA044 (8ST)
  • Socket: AC164366   PartNo: 24AA044 (8MS)
  • Socket: AC164344   PartNo: 24AA044 (8P)
  • Socket: AC164344   PartNo: 24AA044 (8SN)
Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
4K
400 kHz
CSP-4, DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.17
4K
1 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8, UDFN-8
$0.19
4K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.17
4K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
$0.11
4K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
$0.11
4K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.17
4K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.17
 
1 MHz
WLCSP-4
$0.22

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24AA044-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA044-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA044T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA044T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA044T-E/MUY
0.007900
0.139394
8
UDFN
2x3x0.5mm
NiPdAu
e4
24AA044T-I/MUY
0.007900
0.139394
8
UDFN
2x3x0.5mm
NiPdAu
e4
24AA044-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA044-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA044T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA044T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA044-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA044-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA044T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA044T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA044-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24AA044-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy