Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX270F256D

Status: In Production

Features:

  • Up to 50 MHz/83DMIPS, 32-bit RISC CPU with 0.5 mA/MHz current consumption (Typical)
  • Two I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) for graphics interfaces
  • USB 2.0-compliant full-speed device/host/OTG
  • Supports mTouchTM Capacitive touch buttons and sliders
  • Provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement capability
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 256KB Flash memory (plus an additional 3 KB of Boot Flash)
  • 64K SRAM memory
  • 1.65 DMIPS/MHz (Dhrystone 2.1) performance
  • MIPS32® M4K® core with MIPS16e® mode for up to 40% smaller code size
  • Pin-compatible with most Microchip 16-bit devices
  • Multiple power management modes
  • Configurable WDT with on-chip Low-Power RC oscillator for reliable operation
  • Peripheral Pin Select (PPS) functionality
  • Up to 4 channels of hardware DMA with automatic data size detection
  • Two UART and I2C™ modules
  • Separate PLLs for CPU and USB clocks
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
  • Five Capture inputs and Five Compare/PWM outputs
  • Data communication: I2S, LJ, RJ, DSP modes
  • Control interface: SPI and I2C
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Up to 13-channel, 10-bit ADC
  • Three Analog Comparators
  • Charge Time Measurement Unit (CTMU)
  • Four programming and debugging Interfaces
  • IEEE Standard 1149.2 compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                         

Additional Features
      Key Features
      • Up to 50 MHz/83DMIPS, 32-bit RISC CPU with 0.5 mA/MHz current consumption (Typical)
      • Two I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) for graphics interfaces
      • USB 2.0-compliant full-speed device/host/OTG
      • Charge Time Measurement Unit (CTMU) :
        • Supports mTouchTM Capacitive touch buttons and sliders
        • Provides high-resolution time measurement (1 ns)
        • On-chip temperature measurement capability
      • Temperature Range - 40°C to 105°C
      Microcontroller Features
      • Operating voltage range of 2.3V to 3.6V
      • 256KB Flash memory (plus an additional 3 KB of Boot Flash)
      • 64K SRAM memory
      • 1.65 DMIPS/MHz (Dhrystone 2.1) performance
      • MIPS32® M4K® core with MIPS16e® mode for up to 40% smaller code size
      • Pin-compatible with most Microchip 16-bit devices
      • Multiple power management modes
      • Configurable WDT with on-chip Low-Power RC oscillator for reliable operation
      Peripheral Features
      • Peripheral Pin Select (PPS) functionality
      • Up to 4 channels of hardware DMA with automatic data size detection
      • Two UART and I2C™ modules
      • Separate PLLs for CPU and USB clocks
      • Hardware Real-Time Clock and Calendar (RTCC)
      • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
      • Five Capture inputs and Five Compare/PWM outputs
      Audio Interface Features
      • Data communication: I2S, LJ, RJ, DSP modes
      • Control interface: SPI and I2C
      • Master clock:
        • Generation of fractional clock frequencies
        • Can be synchronized with USB clock
        • Can be tuned in run-time
      Analog Features
      • Up to 13-channel, 10-bit ADC
      • Three Analog Comparators
      • Charge Time Measurement Unit (CTMU)
      Debug Features
      • Four programming and debugging Interfaces
      • IEEE Standard 1149.2 compatible (JTAG) boundary scan
      Works only with MPLAB XC32 v1.32 & up
Parametrics
Name
Value
Part Family
PIC32MX2xx
Max CPU Speed MHz
50
Program Memory Size (KB)
256
SRAM (KB)
64
Auxiliary Flash (KB)
3
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
6
SPI
2
I2C
2
CODEC Interface (I2S,AC97)
Yes
Peripheral Pin Select / Pin Muxing
Yes
CTMU test
Yes
Number of USB Modules
1
USB Interface
FS Device/Host/OTG
ADC Input
13
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP
Number of Comparators
3
Internal Oscillator
8 MHz, 32 kHz
Hardware RTCC/RTC
Yes
Max I/O Pins
33
Pincount
44

Documents

Jump to:

Data Sheets

Programming Specifications

Application Notes

Download All

Reference Manuals

Download All

Software Tools

acd6a709ece1693500cee971357443ca6cf7d6131d73cbce71825339c0419c27
  
980980KB
0aa76c8bba9e99c601da9743c068289c63b70d0e060e74edb10099bf7ad2fa4e
  
870030KB
57b6cecfcb1e7f4e41046602efaf120d3030178576518ab69403da03b0c58c63
  
1063439KB
741969c9f6b79c319e5686002f3fc9224117d580c86616d41ab3f9a10dbe9289
  
476873KB
98eb7107ed13cd08efd5ea1329a1778913ce692225590d7909ec2d62dfccd1be
  
495866KB
1ee86c1e8d22608d899cca385ad5876915e5ebba7754fc4d9d0ba889ae858f97
  
475079KB

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164356   PartNo: PIC32MX270F256D (44TL)
  • Socket: AC164335   PartNo: PIC32MX270F256D (44PT)
  • Socket: AC164336   PartNo: PIC32MX270F256D (44ML)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC32 Bluetooth Starter Kit
PIC32 Bluetooth Starter Kit ( DM320018 )
(Not Recommended for new design)

The PIC32 Bluetooth Starter Kit is a low-cost Bluetooth development platform featuring the PIC32MX270F256D MCU. This kit features a HCI-based Bluetooth radio, pushbuttons, Cree high-output multi-color LED, standard single-color LEDs, accelerometer, temperature sensor and GPIO for rapid development of Bluetooth Serial Port Profile (SPP), USB and General Purpose applications.

The...

Learn More
PIC32MX270F256 PIM for PIC32 Bluetooth Audio Development Kit
PIC32MX270F256 PIM for PIC32 Bluetooth Audio Development Kit ( MA320013 )


The PIC32MX270F256D Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1XX/2XX family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note:...

Learn More
Add To Cart
PIC32MX270F256 PIM
PIC32MX270F256 PIM ( MA320014 )

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC32MX270F256D PIM is designed to demonstrate the...

Learn More
Add To Cart
Software Libraries
ADPCM and Speex (Audio) Library for PIC32 MCUs

AAC Decoder Libraries for PIC32MX for MLA based

Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

Learn More
Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More
Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
4,096
$1.51
 
36
16
4,096
$1.65
 
44
16
4,096
$1.74
 
28
32
8,192
$1.71
 
36
32
8,192
$1.85
 
44
32
8,192
$1.93
 
28
64
16,384
$2.02
 
36
64
16,384
$2.18
 
44
64
16,384
$2.23
 
64
128
16,384
$2.34
 
100
128
16,384
$2.79
 
28
256
16,384
$2.21
 
44
256
16,384
$2.39
 
28
128
32,768
$2.59
 
36
128
32,768
$2.73
 
44
128
32,768
$2.80
 
64
256
32,768
$2.70
 
100
256
32,768
$3.15
 
28
128
32,768
$2.98
Low Power
44
128
32,768
$3.16
Low Power
28
256
65,536
$2.76
 
44
256
65,536
$2.97
 
64
512
65,536
$3.65
 
100
512
65,536
$4.10
 
28
256
65,536
$3.15
Low Power
44
256
65,536
$3.33
Low Power
100
512
131,072
$5.89
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX270F256D-50I/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
PIC32MX270F256D-I/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
PIC32MX270F256DT-50I/TL
0.177500
0.166970
44
VTLA
6x6x0.9mm
NiPdAu
e4
PIC32MX270F256DT-I/TL
0.177500
0.166970
44
VTLA
6x6x0.9mm
NiPdAu
e4
PIC32MX270F256DT-V/TL
0.177500
0.166970
44
VTLA
6x6x0.9mm
NiPdAu
e4
PIC32MX270F256D-V/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
PIC32MX270F256D-50I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC32MX270F256D-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC32MX270F256DT-50I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC32MX270F256DT-V/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC32MX270F256D-V/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC32MX270F256DT-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC32MX270F256D-50I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX270F256D-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX270F256DT-50I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX270F256DT-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX270F256DT-V/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC32MX270F256D-V/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy