Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX270F256B

Status: In Production

Features:

  • Up to 50 MHz/83DMIPS, 32-bit RISC CPU with 0.5 mA/MHz current consumption (Typical)
  • Two I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) for graphics interfaces
  • Supports mTouchTM Capacitive touch buttons and sliders
  • Provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement capability
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 256KB Flash memory (plus an additional 3 KB of Boot Flash)
  • 64K SRAM memory
  • 1.65 DMIPS/MHz (Dhrystone 2.1) performance
  • MIPS32® M4K® core with MIPS16e® mode for up to 40% smaller code size
  • Pin-compatible with most Microchip 16-bit devices
  • Multiple power management modes
  • Configurable WDT with on-chip Low-Power RC oscillator for reliable operation
  • Peripheral Pin Select (PPS) functionality
  • Up to 4 channels of hardware DMA with automatic data size detection
  • Two UART and I2C™ modules
  • Separate PLLs for CPU and USB clocks
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
  • Five Capture inputs and Five Compare/PWM outputs
  • Data communication: I2S, LJ, RJ, DSP modes
  • Control interface: SPI and I2C™
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Up to 13-channel, 10-bit ADC
  • Three Analog Comparators
  • Charge Time Measurement Unit (CTMU)
  • Four programming and debugging Interfaces
  • IEEE Standard 1149.2 compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                               

Additional Features
      Key Features
      • Up to 50 MHz/83DMIPS, 32-bit RISC CPU with 0.5 mA/MHz current consumption (Typical)
      • Two I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) for graphics interfaces
      • Charge Time Measurement Unit (CTMU) :
        • Supports mTouchTM Capacitive touch buttons and sliders
        • Provides high-resolution time measurement (1 ns)
        • On-chip temperature measurement capability
      • Temperature Range - 40°C to 105°C
      Microcontroller Features
      • Operating voltage range of 2.3V to 3.6V
      • 256KB Flash memory (plus an additional 3 KB of Boot Flash)
      • 64K SRAM memory
      • 1.65 DMIPS/MHz (Dhrystone 2.1) performance
      • MIPS32® M4K® core with MIPS16e® mode for up to 40% smaller code size
      • Pin-compatible with most Microchip 16-bit devices
      • Multiple power management modes
      • Configurable WDT with on-chip Low-Power RC oscillator for reliable operation
      Peripheral Features
      • Peripheral Pin Select (PPS) functionality
      • Up to 4 channels of hardware DMA with automatic data size detection
      • Two UART and I2C™ modules
      • Separate PLLs for CPU and USB clocks
      • Hardware Real-Time Clock and Calendar (RTCC)
      • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
      • Five Capture inputs and Five Compare/PWM outputs
      Audio Interface Features
      • Data communication: I2S, LJ, RJ, DSP modes
      • Control interface: SPI and I2C™
      • Master clock:
        • Generation of fractional clock frequencies
        • Can be synchronized with USB clock
        • Can be tuned in run-time
      Analog Features
      • Up to 13-channel, 10-bit ADC
      • Three Analog Comparators
      • Charge Time Measurement Unit (CTMU)
      Debug Features
      • Four programming and debugging Interfaces
      • IEEE Standard 1149.2 compatible (JTAG) boundary scan

      Works only with MPLAB XC32 v1.32 & up.

Parametrics
Name
Value
Part Family
PIC32MX2xx
Max CPU Speed MHz
50
Program Memory Size (KB)
256
SRAM (KB)
64
Auxiliary Flash (KB)
3
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
6
SPI
2
I2C
2
CODEC Interface (I2S,AC97)
Yes
Peripheral Pin Select / Pin Muxing
Yes
CTMU test
Yes
Number of USB Modules
1
USB Interface
FS Device/Host/OTG
ADC Input
9
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP
Number of Comparators
3
Internal Oscillator
8 MHz, 32 kHz
Hardware RTCC/RTC
Yes
Max I/O Pins
19
Pincount
28

Documents

Jump to:

Data Sheets

Programming Specifications

Legacy Collaterals

Reference Manuals

Download All

Software Tools

17f04a312a3720782c8130296eb3d3fd705ba76cf4cb6e2471c5af05ee466d79
  
909300KB
  
896714KB
c27a9f0286277bf2e9acfad5a5d2db04b876018205c5543890408a1c29d84f6b
  
1011633KB
cf57d60654ce4c635031b7325476a30c4108c226e651d9f488d152d94e424adb
  
475624KB
36b33b2020563de1ace9562cfd8828475139c93f28b04702f8c48556f195e007
  
494594KB
4c8111f2c7f0f6b03d2e7c85f62d827b9daf7c25cf69445ce418166a233868c4
  
474156KB

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Software Libraries
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164336   PartNo: PIC32MX270F256B (28ML)
  • Socket: AC164337   PartNo: PIC32MX270F256B (28SP)
  • Socket: AC164339   PartNo: PIC32MX270F256B (28SO)
  • Socket: AC164338   PartNo: PIC32MX270F256B (28SS)
Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC32MX270F256 PIM for PIC32 Bluetooth Audio Development Kit
PIC32MX270F256 PIM for PIC32 Bluetooth Audio Development Kit ( MA320013 )


The PIC32MX270F256D Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1XX/2XX family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note:...

Learn More
Add To Cart
PIC32MX270F256 PIM
PIC32MX270F256 PIM ( MA320014 )

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC32MX270F256D PIM is designed to demonstrate the...

Learn More
Add To Cart
Software Libraries
ADPCM and Speex (Audio) Library for PIC32 MCUs

AAC Decoder Libraries for PIC32MX for MLA based

Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

Learn More
Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More
Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
4,096
$1.51
 
36
16
4,096
$1.65
 
44
16
4,096
$1.74
 
28
32
8,192
$1.71
 
36
32
8,192
$1.85
 
44
32
8,192
$1.93
 
28
64
16,384
$2.02
 
36
64
16,384
$2.18
 
44
64
16,384
$2.23
 
64
128
16,384
$2.34
 
100
128
16,384
$2.79
 
28
256
16,384
$2.21
 
44
256
16,384
$2.39
 
28
128
32,768
$2.59
 
36
128
32,768
$2.73
 
44
128
32,768
$2.80
 
64
256
32,768
$2.70
 
100
256
32,768
$3.15
 
28
128
32,768
$2.98
Low Power
44
128
32,768
$3.16
Low Power
28
256
65,536
$2.76
 
44
256
65,536
$2.97
 
64
512
65,536
$3.65
 
100
512
65,536
$4.10
 
28
256
65,536
$3.15
Low Power
44
256
65,536
$3.33
Low Power
100
512
131,072
$5.89
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX270F256B-50I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX270F256B-I/MLG21
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX270F256BT-50I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX270F256BT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX270F256BT-I/MLG21
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX270F256BT-V/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX270F256B-V/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX270F256B-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX270F256B-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC32MX270F256BT-50I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC32MX270F256BT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC32MX270F256BT-V/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC32MX270F256B-V/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC32MX270F256B-50I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC32MX270F256BT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC32MX270F256BT-V/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC32MX270F256B-V/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC32MX270F256B-50I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC32MX270F256B-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC32MX270F256BT-50I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC32MX270F256B-50I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC32MX270F256B-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC32MX270F256B-V/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy