Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX170F256B

Status: In Production

Features:

  • Up to 50 MHz/83 DMIPS, 32-bit RISC CPU with 0.5 mA/MHz current consumption (Typical)
  • Two I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) for graphics interfaces
  • Supports mTouchTM Capacitive touch buttons and sliders
  • Provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement capability
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 256KB Flash memory (plus an additional 3 KB of Boot Flash)
  • 64K SRAM memory
  • 1.65 DMIPS/MHz (Dhrystone 2.1) performance
  • MIPS32® M4K® core with MIPS16e® mode for up to 40% smaller code size
  • Pin-compatible with most Microchip 16-bit devices
  • Multiple power management modes
  • Configurable WDT with on-chip Low-Power RC oscillator for reliable operation
  • Peripheral Pin Select (PPS) functionality
  • Up to 4 channels of hardware DMA with automatic data size detection
  • Two UART and I2C™ modules
  • Separate PLLs for CPU and USB clocks
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
  • Five Capture inputs and Five Compare/PWM outputs
  • Data communication: I2S, LJ, RJ, DSP modes
  • Control interface: SPI and I2C™
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Up to 13-channel, 10-bit ADC
  • Three Analog Comparators
  • Charge Time Measurement Unit (CTMU)
  • Four programming and debugging Interfaces
  • IEEE Standard 1149.2 compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                                                            

Additional Features
      Key Features
      • Up to 50 MHz/83 DMIPS, 32-bit RISC CPU with 0.5 mA/MHz current consumption (Typical)
      • Two I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) for graphics interfaces
      • Charge Time Measurement Unit (CTMU):
        • Supports mTouchTM Capacitive touch buttons and sliders
        • Provides high-resolution time measurement (1 ns)
        • On-chip temperature measurement capability
      • Temperature Range - 40°C to 105°C
      Microcontroller Features
      • Operating voltage range of 2.3V to 3.6V
      • 256KB Flash memory (plus an additional 3 KB of Boot Flash)
      • 64K SRAM memory
      • 1.65 DMIPS/MHz (Dhrystone 2.1) performance
      • MIPS32® M4K® core with MIPS16e® mode for up to 40% smaller code size
      • Pin-compatible with most Microchip 16-bit devices
      • Multiple power management modes
      • Configurable WDT with on-chip Low-Power RC oscillator for reliable operation
      Peripheral Features
      • Peripheral Pin Select (PPS) functionality
      • Up to 4 channels of hardware DMA with automatic data size detection
      • Two UART and I2C™ modules
      • Separate PLLs for CPU and USB clocks
      • Hardware Real-Time Clock and Calendar (RTCC)
      • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
      • Five Capture inputs and Five Compare/PWM outputs
      Audio Interface Features
      • Data communication: I2S, LJ, RJ, DSP modes
      • Control interface: SPI and I2C™
      • Master clock:
        • Generation of fractional clock frequencies
        • Can be synchronized with USB clock
        • Can be tuned in run-time
      Analog Features
      • Up to 13-channel, 10-bit ADC
      • Three Analog Comparators
      • Charge Time Measurement Unit (CTMU)
      Debug Features
      • Four programming and debugging Interfaces
      • IEEE Standard 1149.2 compatible (JTAG) boundary scan

      Works with only MPLAB XC32 v1.32 & up.

Parametrics
Name
Value
Part Family
PIC32MX1xx
Max CPU Speed MHz
50
Program Memory Size (KB)
256
SRAM (KB)
64
Auxiliary Flash (KB)
3
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
4
SPI
2
I2C
2
CODEC Interface (I2S,AC97)
Yes
Peripheral Pin Select / Pin Muxing
Yes
CTMU test
Yes
ADC Input
10
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP
Number of Comparators
3
Internal Oscillator
8 MHz, 32 kHz
Hardware RTCC/RTC
Yes
Max I/O Pins
21
Pincount
28

Documents

Jump to:

Programming Specifications

Application Notes

Download All

Reference Manuals

Download All

Development Environment

  • Emulators & Debuggers
  • Programmers
  • Software Libraries
  • Code Examples
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...


Learn More
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of most PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. It is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and easy-to-use Integrated Programming Environment. Connecting existing hardware is simple as it keeps the Segger

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164336   PartNo: PIC32MX170F256B (28ML)
  • Socket: AC164337   PartNo: PIC32MX170F256B (28SP)
  • Socket: AC164339   PartNo: PIC32MX170F256B (28SO)
  • Socket: AC164338   PartNo: PIC32MX170F256B (28SS)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of most PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. It is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and easy-to-use Integrated Programming Environment. Connecting existing hardware is simple as it keeps the Segger

...

Learn More
Add To Cart
Software Libraries
ADPCM and Speex (Audio) Library for PIC32 MCUs

AAC Decoder Libraries for PIC32MX for MLA based

Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

Learn More
Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More
Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
4,096
$1.40
 
36
16
4,096
$1.54
 
44
16
4,096
$1.64
 
28
32
4,096
$1.60
 
36
32
4,096
$1.74
 
44
32
8,192
$1.83
 
64
64
8,192
$2.16
 
28
64
16,384
$1.81
 
36
64
16,384
$1.97
 
44
64
16,384
$2.02
 
64
128
16,384
$2.20
 
100
128
16,384
$2.65
 
28
256
16,384
$2.00
 
44
256
16,384
$2.18
 
28
128
32,768
$2.31
 
36
128
32,768
$2.45
 
44
128
65,536
$2.52
 
64
256
32,768
$2.56
 
100
256
32,768
$3.01
 
28
128
32,768
$2.77
Low Power
44
128
32,768
$2.95
Low Power
28
256
65,536
$2.55
 
44
256
65,536
$2.76
 
64
512
65,536
$3.51
 
100
512
65,536
$3.96
 
28
256
65,536
$2.94
Low Power
44
256
65,536
$3.12
Low Power

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX170F256BT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX170F256BT-V/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX170F256B-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX170F256B-V/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX170F256BT-50I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX170F256B-50I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC32MX170F256B-50I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC32MX170F256B-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC32MX170F256BT-50I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC32MX170F256BT-V/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC32MX170F256B-V/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC32MX170F256BT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC32MX170F256B-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC32MX170F256BT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC32MX170F256BT-V/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC32MX170F256B-V/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC32MX170F256BT-50I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC32MX170F256B-50I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC32MX170F256B-50I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC32MX170F256B-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC32MX170F256B-V/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy