Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX450F128L

Status: In Production

Features:

  • 100 MHz/131 DMIPS, MIPS32® M4K® core
  • USB 2.0-compliant Full-speed OTG controller
  • Two I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) for graphics interfaces
  • Charge Time Measurement Unit (CTMU)
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 128KB Flash memory (plus an additional 12 KB of Boot Flash)
  • 32KB SRAM memory
  • MIPS16e® mode for up to 40% smaller code size
  • Pin-compatible with most Microchip 16-bit devices
  • Low-power management modes (Idle and Sleep)
  • Peripheral Pin Select (PPS) functionality
  • Up to 4 channels of hardware DMA with automatic data size detection
  • Five UARTs and two I2C™ modules
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
  • Five Capture inputs and Five Compare/PWM outputs
  • External graphics interface with up to 34 PMP pins
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Supports mTouch™ capacitive touch sensing
  • Provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement capability
  • 10-bit 1Msps rate with one Sample and Hold (S&H)
  • Up to 28 analog inputs
  • Can operate during sleep mode
  • Two dual-input Comparator modules
  • Programmable references with 32 voltage points
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and six complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                                                 

Additional Features

      Key Features

      • 100 MHz/131 DMIPS, MIPS32® M4K® core
      • USB 2.0-compliant Full-speed OTG controller
      • Two I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) for graphics interfaces
      • Charge Time Measurement Unit (CTMU)
      • Temperature Range - 40°C to 105°C

        Microcontroller Features

        • Operating voltage range of 2.3V to 3.6V
        • 128KB Flash memory (plus an additional 12 KB of Boot Flash)
        • 32KB SRAM memory
        • MIPS16e® mode for up to 40% smaller code size
        • Pin-compatible with most Microchip 16-bit devices
        • Low-power management modes (Idle and Sleep)

          Peripheral Features

          • Peripheral Pin Select (PPS) functionality
          • Up to 4 channels of hardware DMA with automatic data size detection
          • Five UARTs and two I2C™ modules
          • Hardware Real-Time Clock and Calendar (RTCC)
          • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
          • Five Capture inputs and Five Compare/PWM outputs

            Audio/Graphics/Touch HMI Features

            • External graphics interface with up to 34 PMP pins
            • Audio data communication: I2S, LJ, RJ, USB
            • Audio data control interface: SPI and I2C™
            • Audio data master clock:
              • Generation of fractional clock frequencies
              • Can be synchronized with USB clock
              • Can be tuned in run-time
              • Charge Time Measurement Unit (CTMU):
                • Supports mTouch™ capacitive touch sensing
                • Provides high-resolution time measurement (1 ns)
                • On-chip temperature measurement capability

                Advanced Analog Features

                • ADC Module:
                  • 10-bit 1Msps rate with one Sample and Hold (S&H)
                  • Up to 28 analog inputs
                  • Can operate during sleep mode
                  • Comparators:
                    • Two dual-input Comparator modules
                    • Programmable references with 32 voltage points

                    Debugger Development Support

                    • In-circuit and in-application programming
                    • 4-wire MIPS® Enhanced JTAG interface
                    • Unlimited program and six complex data breakpoints
                    • IEEE 1149.2-compatible (JTAG) boundary scan
                  Parametrics
                  Name
                  Value
                  Part Family
                  PIC32MX4xx
                  Max CPU Speed MHz
                  100
                  Program Memory Size (KB)
                  128
                  SRAM (KB)
                  32
                  Auxiliary Flash (KB)
                  12
                  Temperature Range (C)
                  -40 to 105
                  Operating Voltage Range (V)
                  2.3 to 3.6
                  Direct Memory Access Channels
                  4
                  SPI
                  2
                  I2C
                  2
                  CODEC Interface (I2S,AC97)
                  Yes
                  Peripheral Pin Select / Pin Muxing
                  Yes
                  CTMU test
                  Yes
                  Number of USB Modules
                  1
                  USB Interface
                  FS Device/Host/OTG
                  ADC Input
                  28
                  Max ADC Resolution (Bits)
                  10
                  Max ADC Sampling Rate (ksps)
                  1000
                  Input Capture
                  5
                  Standalone Output Compare/Standard PWM
                  5
                  Max 16-bit Digital Timers
                  5
                  Parallel Port
                  PMP
                  Number of Comparators
                  2
                  Internal Oscillator
                  8 MHz, 32 kHz
                  Hardware RTCC/RTC
                  Yes
                  Max I/O Pins
                  85
                  Pincount
                  100

                  Documents

                  Jump to:

                  Programming Specifications

                  Application Notes

                  Download All

                  Code Examples

                  Reference Manuals

                  Download All

                  Development Environment

                  • Integrated Development Environments
                  • Compilers
                  • Emulators & Debuggers
                  • Programmers
                  • Demo & Evaluation Boards
                  • Software Libraries
                  • Code Examples
                  Integrated Development Environments
                  MPLAB-X-IDE
                  MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

                  MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
                  MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

                  ...

                  Learn More
                  Compilers
                  MPLAB-XC32
                  MPLAB XC32 Compiler ( MPLAB-XC32 )

                  Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

                  MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
                  MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

                  Learn More
                  Emulators & Debuggers
                  MPLAB PICkit 4 In-Circuit Debugger
                  MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

                  Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

                  The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


                  The MPLAB® PICkit™ 4 In-Circuit

                  ...

                  Learn More
                  Add To Cart
                  MPLAB ICD 4 In-Circuit Debugger
                  MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                  The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

                  ...

                  Learn More
                  Add To Cart
                  MPLAB(R) Snap In-Circuit Debugger
                  MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

                  Our most affordable debugger has power to impress.

                  The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

                  ...

                  Learn More
                  Add To Cart
                  J-32 Debug Probe
                  J-32 Debug Probe ( DV164232 )

                  The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

                  J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

                  ...

                  Learn More
                  Add To Cart
                  Programmers
                  MPLAB PICkit 4 In-Circuit Debugger
                  MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

                  Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

                  The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


                  The MPLAB® PICkit™ 4 In-Circuit

                  ...

                  Learn More
                  Add To Cart
                  MPLAB ICD 4 In-Circuit Debugger
                  MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                  The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

                  ...

                  Learn More
                  Add To Cart
                  MPLAB PM3 Universal Device Programmer
                  MPLAB PM3 Universal Device Programmer ( DV007004 )

                  The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

                  • Socket: AC164323   PartNo: PIC32MX450F128L (100PF)
                  • Socket: AC164333   PartNo: PIC32MX450F128L (100PT)
                  • Socket: AC164418   PartNo: PIC32MX450F128L (124TL)
                  Learn More
                  Add To Cart
                  MPLAB(R) Snap In-Circuit Debugger
                  MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

                  Our most affordable debugger has power to impress.

                  The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

                  ...

                  Learn More
                  Add To Cart
                  J-32 Debug Probe
                  J-32 Debug Probe ( DV164232 )

                  The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

                  J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

                  ...

                  Learn More
                  Add To Cart
                  Demo & Evaluation Boards
                  PIC32 I/O Expansion Board
                  PIC32 I/O Expansion Board ( DM320002 )

                  The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

                  Learn More
                  Add To Cart
                  PIC32 USB Starter Kit III
                  PIC32 USB Starter Kit III ( DM320003-3 )

                  The PIC32 USB starter kit – III provides the user with an easy and cost effective option to experience the USB, mTouch and SPI/I2S functionality of the new PIC32MX3/MX4 microcontrollers. The board comes equipped with everything that is needed including Microchip’s free USB software to develop USB embedded host/device/OTG applications.

                  The PIC32 USB starter kit - III

                  ...

                  Learn More
                  Add To Cart
                  PIC32MX450/470 100-pin to 100-pin USB PIM
                  PIC32MX450/470 100-pin to 100-pin USB PIM ( MA320002-2 )

                  Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

                  The capabilities of PIC32MX3/MX4 family of devices can be

                  ...

                  Learn More
                  Add To Cart
                  Software Libraries
                  ADPCM and Speex (Audio) Library for PIC32 MCUs

                  AAC Decoder Libraries for PIC32MX for MLA based

                  Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

                  Learn More
                  Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

                  Learn More
                  PIC32 Peripheral Library

                  Summary

                  The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

                  Learn More
                  Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


                  Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

                  ...

                  Learn More

                  Similar Devices

                  Product
                  Pins
                  Flash (KB)
                  RAM (B)
                  Price 5K
                  Notes
                  64
                  32
                  8,192
                  $3.36
                   
                  64
                  64
                  16,384
                  $2.59
                   
                  100
                  64
                  16,384
                  $2.98
                   
                  64
                  128
                  32,768
                  $4.02
                   
                  100
                  128
                  32,768
                  $4.47
                   
                  64
                  256
                  65,536
                  $4.12
                   
                  64
                  512
                  131,072
                  $4.28
                   
                  64
                  128
                  32,768
                  $2.91
                   
                  100
                  128
                  32,768
                  $3.36
                   
                  64
                  256
                  65,536
                  $3.65
                   
                  100
                  256
                  65,536
                  $4.07
                   
                  100
                  256
                  65,536
                  $4.55
                   
                  100
                  512
                  131,072
                  $4.69
                   
                  64
                  512
                  131,072
                  $4.47
                   
                  100
                  512
                  131,072
                  $4.89
                   

                  RoHS Information

                  Part Number
                  Device Weight (g)
                  Shipping Weight (grams)
                  Lead Count
                  Package Type
                  Package Width
                  Solder Composition
                  JEDEC Indicator
                  RoHS
                  China EFUP
                  PIC32MX450F128L-I/TL
                  0.177500
                  0.325000
                  124
                  VTLA
                  9x9x0.9mm
                  NiPdAu
                  e4
                  PIC32MX450F128LT-I/TL
                  0.177500
                  0.331515
                  124
                  VTLA
                  9x9x0.9mm
                  NiPdAu
                  e4
                  PIC32MX450F128LT-V/TL
                  0.177500
                  0.331515
                  124
                  VTLA
                  9x9x0.9mm
                  NiPdAu
                  e4
                  PIC32MX450F128L-V/TL
                  0.177500
                  0.325000
                  124
                  VTLA
                  9x9x0.9mm
                  NiPdAu
                  e4
                  PIC32MX450F128L-I/PF
                  0.497000
                  2.333333
                  100
                  TQFP
                  14x14x1mm
                  Matte Tin
                  e3
                  PIC32MX450F128L-I/PT
                  0.391000
                  1.596639
                  100
                  TQFP
                  12x12x1mm
                  Matte Tin
                  e3
                  PIC32MX450F128LT-I/PF
                  0.497000
                  1.199000
                  100
                  TQFP
                  14x14x1mm
                  Matte Tin
                  e3
                  PIC32MX450F128LT-I/PT
                  0.391000
                  1.333333
                  100
                  TQFP
                  12x12x1mm
                  Matte Tin
                  e3
                  PIC32MX450F128LT-V/PF
                  0.497000
                  1.199000
                  100
                  TQFP
                  14x14x1mm
                  Matte Tin
                  e3
                  PIC32MX450F128LT-V/PT
                  0.391000
                  1.333333
                  100
                  TQFP
                  12x12x1mm
                  Matte Tin
                  e3
                  PIC32MX450F128L-V/PF
                  0.497000
                  2.333333
                  100
                  TQFP
                  14x14x1mm
                  Matte Tin
                  e3
                  PIC32MX450F128L-V/PT
                  0.391000
                  1.596639
                  100
                  TQFP
                  12x12x1mm
                  Matte Tin
                  e3
                  To see a complete listing of RoHS data for this device, please Click here
                  Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

                  Buy from Microchip

                  Grid
                  View
                  Table
                  View
                  Filter:
                  Apply
                  Clear
                  Only show products with samples
                  Product
                  Leads
                  Package Type
                  Temp Range
                  Packing Media
                  5K Pricing
                  Buy