Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX450F128H

Status: In Production

Features:

  • 100 MHz/131 DMIPS, MIPS32® M4K® core
  • USB 2.0-compliant Full-speed OTG controller
  • Two I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) for graphics interfaces
  • Charge Time Measurement Unit (CTMU)
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 128KB Flash memory (plus an additional 12 KB of Boot Flash)
  • 32KB SRAM memory
  • MIPS16e® mode for up to 40% smaller code size
  • Pin-compatible with most Microchip 16-bit devices
  • Low-power management modes (Idle and Sleep)
  • Peripheral Pin Select (PPS) functionality
  • Up to 4 channels of hardware DMA with automatic data size detection
  • Four UARTs and two I2C™ modules
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
  • Five Capture inputs and Five Compare/PWM outputs
  • External graphics interface with up to 34 PMP pins
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Supports mTouch™ capacitive touch sensing
  • Provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement capability
  • ADC Module:
  • 10-bit 1Msps rate with one Sample and Hold (S&H)
  • Up to 28 analog inputs
  • Can operate during sleep mode
  • Two dual-input Comparator modules
  • Programmable references with 32 voltage points
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and six complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                                                 

Additional Features

      Key Features

      • 100 MHz/131 DMIPS, MIPS32® M4K® core
      • USB 2.0-compliant Full-speed OTG controller
      • Two I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) for graphics interfaces
      • Charge Time Measurement Unit (CTMU)
      • Temperature Range - 40°C to 105°C

        Microcontroller Features

        • Operating voltage range of 2.3V to 3.6V
        • 128KB Flash memory (plus an additional 12 KB of Boot Flash)
        • 32KB SRAM memory
        • MIPS16e® mode for up to 40% smaller code size
        • Pin-compatible with most Microchip 16-bit devices
        • Low-power management modes (Idle and Sleep)

          Peripheral Features

          • Peripheral Pin Select (PPS) functionality
          • Up to 4 channels of hardware DMA with automatic data size detection
          • Four UARTs and two I2C™ modules
          • Hardware Real-Time Clock and Calendar (RTCC)
          • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
          • Five Capture inputs and Five Compare/PWM outputs

            Audio/Graphics/Touch HMI Features

            • External graphics interface with up to 34 PMP pins
            • Audio data communication: I2S, LJ, RJ, USB
            • Audio data control interface: SPI and I2C™
            • Audio data master clock:
              • Generation of fractional clock frequencies
              • Can be synchronized with USB clock
              • Can be tuned in run-time
            • Charge Time Measurement Unit (CTMU):
              • Supports mTouch™ capacitive touch sensing
              • Provides high-resolution time measurement (1 ns)
              • On-chip temperature measurement capability

              Advanced Analog Features

              • ADC Module:
              • 10-bit 1Msps rate with one Sample and Hold (S&H)
              • Up to 28 analog inputs
              • Can operate during sleep mode
              • Comparators:
                • Two dual-input Comparator modules
                • Programmable references with 32 voltage points

                Debugger Development Support

                • In-circuit and in-application programming
                • 4-wire MIPS® Enhanced JTAG interface
                • Unlimited program and six complex data breakpoints
                • IEEE 1149.2-compatible (JTAG) boundary scan
              Parametrics
              Name
              Value
              Part Family
              PIC32MX4xx
              Max CPU Speed MHz
              100
              Program Memory Size (KB)
              128
              SRAM (KB)
              32
              Auxiliary Flash (KB)
              12
              Temperature Range (C)
              -40 to 105
              Operating Voltage Range (V)
              2.3 to 3.6
              Direct Memory Access Channels
              4
              SPI
              2
              I2C
              2
              CODEC Interface (I2S,AC97)
              Yes
              Peripheral Pin Select / Pin Muxing
              Yes
              CTMU test
              Yes
              Number of USB Modules
              1
              USB Interface
              FS Device/Host/OTG
              ADC Input
              28
              Max ADC Resolution (Bits)
              10
              Max ADC Sampling Rate (ksps)
              1000
              Input Capture
              5
              Standalone Output Compare/Standard PWM
              5
              Max 16-bit Digital Timers
              5
              Parallel Port
              PMP
              Number of Comparators
              2
              Internal Oscillator
              8 MHz, 32 kHz
              Hardware RTCC/RTC
              Yes
              Max I/O Pins
              53
              Pincount
              64

              Documents

              Jump to:

              Programming Specifications

              Application Notes

              Download All

              Reference Manuals

              Download All

              Software Tools

              acd6a709ece1693500cee971357443ca6cf7d6131d73cbce71825339c0419c27
                
              980980KB
              0aa76c8bba9e99c601da9743c068289c63b70d0e060e74edb10099bf7ad2fa4e
                
              870030KB
              57b6cecfcb1e7f4e41046602efaf120d3030178576518ab69403da03b0c58c63
                
              1063439KB

              Development Environment

              • Integrated Development Environments
              • Compilers
              • Software & Configurators
              • Emulators & Debuggers
              • Programmers
              • Demo & Evaluation Boards
              • Software Libraries
              • Code Examples
              Integrated Development Environments
              MPLAB-X-IDE
              MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

              MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
              MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

              ...

              Learn More
              Compilers
              MPLAB-XC32
              MPLAB XC32 Compiler ( MPLAB-XC32 )

              Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

              MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
              MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

              Learn More
              Software & Configurators
              MPLAB Harmony v3
              MPLAB® Harmony v3 ( MPLAB Harmony v3 )

              MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

              Learn More
              Emulators & Debuggers
              MPLAB PICkit 4 In-Circuit Debugger
              MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

              Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

              ...

              Learn More
              Add To Cart
              MPLAB ICD 4 In-Circuit Debugger
              MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

              The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

              ...

              Learn More
              Add To Cart
              MPLAB(R) Snap In-Circuit Debugger
              MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

              Our most affordable debugger has power to impress.

              The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

              ...

              Learn More
              Add To Cart
              J-32 Debug Probe
              J-32 Debug Probe ( DV164232 )

              The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

              J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

              ...

              Learn More
              Add To Cart
              Programmers
              MPLAB PICkit 4 In-Circuit Debugger
              MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

              Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

              ...

              Learn More
              Add To Cart
              MPLAB ICD 4 In-Circuit Debugger
              MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

              The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

              ...

              Learn More
              Add To Cart
              MPLAB PM3 Universal Device Programmer
              MPLAB PM3 Universal Device Programmer ( DV007004 )

              The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

              • Socket: AC164327   PartNo: PIC32MX450F128H (64PT)
              • Socket: AC164343   PartNo: PIC32MX450F128H (64MR)
              Learn More
              Add To Cart
              MPLAB(R) Snap In-Circuit Debugger
              MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

              Our most affordable debugger has power to impress.

              The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

              ...

              Learn More
              Add To Cart
              J-32 Debug Probe
              J-32 Debug Probe ( DV164232 )

              The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

              J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

              ...

              Learn More
              Add To Cart
              Demo & Evaluation Boards
              PIC32 I/O Expansion Board
              PIC32 I/O Expansion Board ( DM320002 )

              The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

              Learn More
              Add To Cart
              PIC32 USB Starter Kit III
              PIC32 USB Starter Kit III ( DM320003-3 )

              The PIC32 USB starter kit – III provides the user with an easy and cost effective option to experience the USB, mTouch and SPI/I2S functionality of the new PIC32MX3/MX4 microcontrollers. The board comes equipped with everything that is needed including Microchip’s free USB software to develop USB embedded host/device/OTG applications.

              The PIC32 USB starter kit - III

              ...

              Learn More
              Add To Cart
              PIC32MX450/470 100-pin to 100-pin USB PIM
              PIC32MX450/470 100-pin to 100-pin USB PIM ( MA320002-2 )

              Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

              The capabilities of PIC32MX3/MX4 family of devices can be

              ...

              Learn More
              Add To Cart
              Software Libraries
              ADPCM and Speex (Audio) Library for PIC32 MCUs

              AAC Decoder Libraries for PIC32MX for MLA based

              Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

              Learn More
              Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

              Learn More
              PIC32 Peripheral Library

              Summary

              The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

              Learn More
              Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


              Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

              ...

              Learn More

              Similar Devices

              Product
              Pins
              Flash (KB)
              RAM (B)
              Price 5K
              Notes
              64
              32
              8,192
              $3.36
               
              64
              64
              16,384
              $2.59
               
              100
              64
              16,384
              $2.98
               
              64
              128
              32,768
              $4.02
               
              100
              128
              32,768
              $4.47
               
              64
              256
              65,536
              $4.12
               
              64
              512
              131,072
              $4.28
               
              64
              128
              32,768
              $2.91
               
              100
              128
              32,768
              $3.36
               
              64
              256
              65,536
              $3.65
               
              100
              256
              65,536
              $4.07
               
              100
              256
              65,536
              $4.55
               
              100
              512
              131,072
              $4.69
               
              64
              512
              131,072
              $4.47
               
              100
              512
              131,072
              $4.89
               

              RoHS Information

              Part Number
              Device Weight (g)
              Shipping Weight (Kg)
              Lead Count
              Package Type
              Package Width
              Solder Composition
              JEDEC Indicator
              RoHS
              China EFUP
              PIC32MX450F128H-I/RG
              N/A
              0.350000
              64
              QFN
              9x9x0.9mm
              Matte Tin
              e3
              PIC32MX450F128HT-I/RG
              N/A
              0.370303
              64
              QFN
              9x9x0.9mm
              Matte Tin
              e3
              PIC32MX450F128HT-V/RG
              N/A
              0.370303
              64
              QFN
              9x9x0.9mm
              Matte Tin
              e3
              PIC32MX450F128H-V/RG
              N/A
              0.350000
              64
              QFN
              9x9x0.9mm
              Matte Tin
              e3
              PIC32MX450F128H-I/PT
              0.286700
              2.487500
              64
              TQFP
              10x10x1mm
              Matte Tin
              e3
              PIC32MX450F128HT-I/PT
              0.286700
              0.574667
              64
              TQFP
              10x10x1mm
              Matte Tin
              e3
              PIC32MX450F128HT-V/PT
              0.286700
              0.574667
              64
              TQFP
              10x10x1mm
              Matte Tin
              e3
              PIC32MX450F128H-V/PT
              0.286700
              2.487500
              64
              TQFP
              10x10x1mm
              Matte Tin
              e3
              PIC32MX450F128H-I/MR
              0.232400
              0.350000
              64
              QFN
              9x9x0.9mm
              Matte Tin
              e3
              PIC32MX450F128HT-I/MR
              0.232400
              0.370303
              64
              QFN
              9x9x0.9mm
              Matte Tin
              e3
              PIC32MX450F128HT-V/MR
              0.232400
              0.370303
              64
              QFN
              9x9x0.9mm
              Matte Tin
              e3
              PIC32MX450F128H-V/MR
              0.232400
              0.350000
              64
              QFN
              9x9x0.9mm
              Matte Tin
              e3
              To see a complete listing of RoHS data for this device, please Click here
              Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

              Buy from Microchip

              Grid
              View
              Table
              View
              Filter:
              Apply
              Clear
              Only show products with samples
              Product
              Leads
              Package Type
              Temp Range
              Packing Media
              5K Pricing
              Buy