Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX350F256L

Status: In Production

Features:

  • 120 MHz/150 DMIPS, MIPS32® M4K® core
  • Two I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) for graphics interfaces
  • Charge Time Measurement Unit (CTMU)
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 256KB Flash memory (plus an additional 12 KB of Boot Flash)
  • 64KB SRAM memory
  • MIPS16e® mode for up to 40% smaller code size
  • Pin-compatible with most Microchip 16-bit devices
  • Low-power management modes (Idle and Sleep)
  • Peripheral Pin Select (PPS) functionality
  • Up to 4 channels of hardware DMA with automatic data size detection
  • Five UARTs and two I2C™ modules
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
  • Five Capture inputs and Five Compare/PWM outputs
  • External graphics interface with up to 34 PMP pins
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Supports mTouch™ capacitive touch sensing 
  • Provides high-resolution time measurement (1 ns) 
  • On-chip temperature measurement capability
  • 10-bit 1Msps rate with one Sample and Hold (S&H) 
  • Up to 28 analog inputs 
  • Can operate during sleep mode
  • Two dual-input Comparator modules 
  • Programmable references with 32 voltage points 
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and six complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                                                                                                                                                                    
                                                                                                                                                                                                                         
                                                                                                                                                                                                                                                                                                
                                                                             

Additional Features

      Key Features

      • 120 MHz/150 DMIPS, MIPS32® M4K® core
      • Two I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) for graphics interfaces
      • Charge Time Measurement Unit (CTMU)
      • Temperature Range - 40°C to 105°C

        Microcontroller Features

        • Operating voltage range of 2.3V to 3.6V
        • 256KB Flash memory (plus an additional 12 KB of Boot Flash)
        • 64KB SRAM memory
        • MIPS16e® mode for up to 40% smaller code size
        • Pin-compatible with most Microchip 16-bit devices
        • Low-power management modes (Idle and Sleep)

          Peripheral Features

          • Peripheral Pin Select (PPS) functionality
          • Up to 4 channels of hardware DMA with automatic data size detection
          • Five UARTs and two I2C™ modules
          • Hardware Real-Time Clock and Calendar (RTCC)
          • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
          • Five Capture inputs and Five Compare/PWM outputs

            Audio/Graphics/Touch HMI Features

            • External graphics interface with up to 34 PMP pins
            • Audio data communication: I2S, LJ, RJ, USB
            • Audio data control interface: SPI and I2C™
            • Audio data master clock: 
              • Generation of fractional clock frequencies
              • Can be synchronized with USB clock
              • Can be tuned in run-time
              • Charge Time Measurement Unit (CTMU):
                • Supports mTouch™ capacitive touch sensing 
                • Provides high-resolution time measurement (1 ns) 
                • On-chip temperature measurement capability

                Advanced Analog Features

                • ADC Module:
                  • 10-bit 1Msps rate with one Sample and Hold (S&H) 
                  • Up to 28 analog inputs 
                  • Can operate during sleep mode
                • Comparators:
                  • Two dual-input Comparator modules 
                  • Programmable references with 32 voltage points 

                  Debugger Development Support

                  • In-circuit and in-application programming
                  • 4-wire MIPS® Enhanced JTAG interface
                  • Unlimited program and six complex data breakpoints
                  • IEEE 1149.2-compatible (JTAG) boundary scan
                Parametrics
                Name
                Value
                Part Family
                PIC32MX3xx
                Max CPU Speed MHz
                120
                Program Memory Size (KB)
                256
                SRAM (KB)
                64
                Auxiliary Flash (KB)
                12
                Temperature Range (C)
                -40 to 105
                Operating Voltage Range (V)
                2.3 to 3.6
                Direct Memory Access Channels
                4
                SPI
                2
                I2C
                2
                CODEC Interface (I2S,AC97)
                Yes
                Peripheral Pin Select / Pin Muxing
                Yes
                CTMU test
                Yes
                ADC Input
                28
                Max ADC Resolution (Bits)
                10
                Max ADC Sampling Rate (ksps)
                1000
                Input Capture
                5
                Standalone Output Compare/Standard PWM
                5
                Max 16-bit Digital Timers
                5
                Parallel Port
                PMP
                Number of Comparators
                2
                Internal Oscillator
                8 MHz, 32 kHz
                Hardware RTCC/RTC
                Yes
                Max I/O Pins
                85
                Pincount
                100

                Documents

                Jump to:

                Programming Specifications

                Application Notes

                Download All

                Reference Manuals

                Download All

                Software Tools

                acd6a709ece1693500cee971357443ca6cf7d6131d73cbce71825339c0419c27
                  
                980980KB
                0aa76c8bba9e99c601da9743c068289c63b70d0e060e74edb10099bf7ad2fa4e
                  
                870030KB
                57b6cecfcb1e7f4e41046602efaf120d3030178576518ab69403da03b0c58c63
                  
                1063439KB

                Development Environment

                • Integrated Development Environments
                • Compilers
                • Software & Configurators
                • Emulators & Debuggers
                • Programmers
                • Demo & Evaluation Boards
                • Software Libraries
                • Code Examples
                Integrated Development Environments
                MPLAB-X-IDE
                MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

                MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
                MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

                ...

                Learn More
                Compilers
                MPLAB-XC32
                MPLAB XC32 Compiler ( MPLAB-XC32 )

                Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

                MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
                MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

                Learn More
                Software & Configurators
                MPLAB Harmony v3
                MPLAB® Harmony v3 ( MPLAB Harmony v3 )

                MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

                Learn More
                Emulators & Debuggers
                MPLAB PICkit 4 In-Circuit Debugger
                MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

                Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

                The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


                The MPLAB® PICkit™ 4 In-Circuit

                ...

                Learn More
                Add To Cart
                MPLAB ICD 4 In-Circuit Debugger
                MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

                ...

                Learn More
                Add To Cart
                MPLAB(R) Snap In-Circuit Debugger
                MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

                Our most affordable debugger has power to impress.

                The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

                ...

                Learn More
                Add To Cart
                J-32 Debug Probe
                J-32 Debug Probe ( DV164232 )

                The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

                J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

                ...

                Learn More
                Add To Cart
                Programmers
                MPLAB PICkit 4 In-Circuit Debugger
                MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

                Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

                The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


                The MPLAB® PICkit™ 4 In-Circuit

                ...

                Learn More
                Add To Cart
                MPLAB ICD 4 In-Circuit Debugger
                MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

                ...

                Learn More
                Add To Cart
                MPLAB PM3 Universal Device Programmer
                MPLAB PM3 Universal Device Programmer ( DV007004 )

                The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

                • Socket: AC164323   PartNo: PIC32MX350F256L (100PF)
                • Socket: AC164333   PartNo: PIC32MX350F256L (100PT)
                Learn More
                Add To Cart
                MPLAB(R) Snap In-Circuit Debugger
                MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

                Our most affordable debugger has power to impress.

                The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

                ...

                Learn More
                Add To Cart
                J-32 Debug Probe
                J-32 Debug Probe ( DV164232 )

                The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

                J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

                ...

                Learn More
                Add To Cart
                Demo & Evaluation Boards
                PIC32 I/O Expansion Board
                PIC32 I/O Expansion Board ( DM320002 )

                The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

                Learn More
                Add To Cart
                PIC32 USB Starter Kit III
                PIC32 USB Starter Kit III ( DM320003-3 )

                The PIC32 USB starter kit – III provides the user with an easy and cost effective option to experience the USB, mTouch and SPI/I2S functionality of the new PIC32MX3/MX4 microcontrollers. The board comes equipped with everything that is needed including Microchip’s free USB software to develop USB embedded host/device/OTG applications.

                The PIC32 USB starter kit - III

                ...

                Learn More
                Add To Cart
                PIC32MX450/470 100-pin to 100-pin USB PIM
                PIC32MX450/470 100-pin to 100-pin USB PIM ( MA320002-2 )

                Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

                The capabilities of PIC32MX3/MX4 family of devices can be

                ...

                Learn More
                Add To Cart
                Software Libraries
                ADPCM and Speex (Audio) Library for PIC32 MCUs

                AAC Decoder Libraries for PIC32MX for MLA based

                Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

                Learn More
                Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

                Learn More
                PIC32 Peripheral Library

                Summary

                The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

                Learn More
                Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


                Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

                ...

                Learn More

                Similar Devices

                Product
                Pins
                Flash (KB)
                RAM (B)
                Price 5K
                Notes
                64
                32
                8,192
                $3.09
                 
                64
                64
                16,384
                $3.36
                 
                64
                128
                32,768
                $3.57
                 
                100
                128
                32,768
                $4.21
                 
                64
                64
                16,384
                $2.45
                 
                100
                64
                16,384
                $2.85
                 
                64
                128
                32,768
                $3.77
                 
                100
                128
                32,768
                $4.21
                 
                64
                256
                65,536
                $3.88
                 
                64
                512
                131,072
                $4.06
                 
                64
                128
                32,768
                $2.77
                 
                100
                128
                32,768
                $3.22
                 
                64
                256
                65,536
                $3.51
                 
                100
                256
                65,536
                $3.93
                 
                100
                256
                65,536
                $4.31
                 
                100
                512
                131,072
                $4.47
                 
                64
                512
                131,072
                $4.33
                 
                100
                512
                131,072
                $4.75
                 

                RoHS Information

                Part Number
                Device Weight (g)
                Shipping Weight (Kg)
                Lead Count
                Package Type
                Package Width
                Solder Composition
                JEDEC Indicator
                RoHS
                China EFUP
                PIC32MX350F256L-I/TL
                0.177500
                0.325000
                124
                VTLA
                9x9x0.9mm
                NiPdAu
                e4
                PIC32MX350F256LT-I/TL
                0.177500
                0.331515
                124
                VTLA
                9x9x0.9mm
                NiPdAu
                e4
                PIC32MX350F256LT-V/TL
                0.177500
                0.331515
                124
                VTLA
                9x9x0.9mm
                NiPdAu
                e4
                PIC32MX350F256L-V/TL
                0.177500
                0.325000
                124
                VTLA
                9x9x0.9mm
                NiPdAu
                e4
                PIC32MX350F256L-I/PF
                0.497000
                2.333333
                100
                TQFP
                14x14x1mm
                Matte Tin
                e3
                PIC32MX350F256L-I/PT
                0.391000
                1.596639
                100
                TQFP
                12x12x1mm
                Matte Tin
                e3
                PIC32MX350F256LT-I/PF
                0.497000
                1.199000
                100
                TQFP
                14x14x1mm
                Matte Tin
                e3
                PIC32MX350F256LT-I/PT
                0.391000
                1.333333
                100
                TQFP
                12x12x1mm
                Matte Tin
                e3
                PIC32MX350F256LT-V/PF
                0.497000
                1.199000
                100
                TQFP
                14x14x1mm
                Matte Tin
                e3
                PIC32MX350F256LT-V/PT
                0.391000
                1.333333
                100
                TQFP
                12x12x1mm
                Matte Tin
                e3
                PIC32MX350F256L-V/PF
                0.497000
                2.333333
                100
                TQFP
                14x14x1mm
                Matte Tin
                e3
                PIC32MX350F256L-V/PT
                0.391000
                1.596639
                100
                TQFP
                12x12x1mm
                Matte Tin
                e3
                To see a complete listing of RoHS data for this device, please Click here
                Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

                Buy from Microchip

                Grid
                View
                Table
                View
                Filter:
                Apply
                Clear
                Only show products with samples
                Product
                Leads
                Package Type
                Temp Range
                Packing Media
                5K Pricing
                Buy