Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX430F064L

Status: In Production

Features:

  • 100 MHz/131 DMIPS, MIPS32® M4K® core
  • USB 2.0-compliant Full-speed OTG controller
  • Two I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) for graphics interfaces
  • Charge Time Measurement Unit (CTMU)
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 64KB Flash memory (plus an additional 12 KB of Boot Flash)
  • 16KB SRAM memory
  • MIPS16e® mode for up to 40% smaller code size
  • Pin-compatible with most Microchip 16-bit devices
  • Low-power management modes (Idle and Sleep)
  • Peripheral Pin Select (PPS) functionality
  • Up to 4 channels of hardware DMA with automatic data size detection
  • Five UARTs and two I2C™ modules
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
  • Five Capture inputs and Five Compare/PWM outputs
  • External graphics interface with up to 34 PMP pins
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Generation of fractional clock frequencies
  • Can be synchronized with USB clock
  • Can be tuned in run-time
  • Supports mTouch™ capacitive touch sensing
  • Provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement capability
  • 10-bit 1Msps rate with one Sample and Hold (S&H)
  • Up to 28 analog inputs
  • Can operate during sleep mode
  • Two dual-input Comparator modules
  • Programmable references with 32 voltage points
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and six complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                                                                                 

Additional Features

      Key Features

      • 100 MHz/131 DMIPS, MIPS32® M4K® core
      • USB 2.0-compliant Full-speed OTG controller
      • Two I2S/SPI modules for Codec and serial communications
      • Peripheral Pin Select (PPS) functionality
      • Parallel Master Port (PMP) for graphics interfaces
      • Charge Time Measurement Unit (CTMU)
      • Temperature Range - 40°C to 105°C

        Microcontroller Features

        • Operating voltage range of 2.3V to 3.6V
        • 64KB Flash memory (plus an additional 12 KB of Boot Flash)
        • 16KB SRAM memory
        • MIPS16e® mode for up to 40% smaller code size
        • Pin-compatible with most Microchip 16-bit devices
        • Low-power management modes (Idle and Sleep)

          Peripheral Features

          • Peripheral Pin Select (PPS) functionality
          • Up to 4 channels of hardware DMA with automatic data size detection
          • Five UARTs and two I2C™ modules
          • Hardware Real-Time Clock and Calendar (RTCC)
          • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
          • Five Capture inputs and Five Compare/PWM outputs

            Audio/Graphics/Touch HMI Features

            • External graphics interface with up to 34 PMP pins
            • Audio data communication: I2S, LJ, RJ, USB
            • Audio data control interface: SPI and I2C™
            • Audio data master clock:
              • Generation of fractional clock frequencies
              • Can be synchronized with USB clock
              • Can be tuned in run-time
            • Charge Time Measurement Unit (CTMU):
              • Supports mTouch™ capacitive touch sensing
              • Provides high-resolution time measurement (1 ns)
              • On-chip temperature measurement capability

                      Advanced Analog Features

                      • ADC Module:
                        • 10-bit 1Msps rate with one Sample and Hold (S&H)
                        • Up to 28 analog inputs
                        • Can operate during sleep mode
                      • Comparators:
                        • Two dual-input Comparator modules
                        • Programmable references with 32 voltage points

                              Debugger Development Support

                              • In-circuit and in-application programming
                              • 4-wire MIPS® Enhanced JTAG interface
                              • Unlimited program and six complex data breakpoints
                              • IEEE 1149.2-compatible (JTAG) boundary scan
                            Parametrics
                            Name
                            Value
                            Part Family
                            PIC32MX4xx
                            Max CPU Speed MHz
                            100
                            Program Memory Size (KB)
                            64
                            SRAM (KB)
                            16
                            Auxiliary Flash (KB)
                            12
                            Temperature Range (C)
                            -40 to 105
                            Operating Voltage Range (V)
                            2.3 to 3.6
                            Direct Memory Access Channels
                            4
                            SPI
                            2
                            I2C
                            2
                            CODEC Interface (I2S,AC97)
                            Yes
                            Peripheral Pin Select / Pin Muxing
                            Yes
                            CTMU test
                            Yes
                            Number of USB Modules
                            1
                            USB Interface
                            FS Device/Host/OTG
                            ADC Input
                            28
                            Max ADC Resolution (Bits)
                            10
                            Max ADC Sampling Rate (ksps)
                            1000
                            Input Capture
                            5
                            Standalone Output Compare/Standard PWM
                            5
                            Max 16-bit Digital Timers
                            5
                            Parallel Port
                            PMP
                            Number of Comparators
                            2
                            Internal Oscillator
                            8 MHz, 32 kHz
                            Hardware RTCC/RTC
                            Yes
                            Max I/O Pins
                            85
                            Pincount
                            100

                            Documents

                            Jump to:

                            Programming Specifications

                            Legacy Collaterals

                            Reference Manuals

                            Download All

                            Software Tools

                            17f04a312a3720782c8130296eb3d3fd705ba76cf4cb6e2471c5af05ee466d79
                              
                            909300KB
                              
                            896714KB
                            c27a9f0286277bf2e9acfad5a5d2db04b876018205c5543890408a1c29d84f6b
                              
                            1011633KB

                            Development Environment

                            • Integrated Development Environments
                            • Compilers
                            • Software & Configurators
                            • Emulators & Debuggers
                            • Production Programmers
                            • Demo & Evaluation Boards
                            • Software Libraries
                            Integrated Development Environments
                            MPLAB-X-IDE
                            MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

                            MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
                            MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

                            ...

                            Learn More
                            Compilers
                            MPLAB-XC32
                            MPLAB XC32 Compiler ( MPLAB-XC32 )

                            Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

                            MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
                            MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

                            Learn More
                            Software & Configurators
                            MPLAB Harmony v3
                            MPLAB® Harmony v3 ( MPLAB Harmony v3 )

                            MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

                            Learn More
                            Emulators & Debuggers
                            MPLAB PICkit 4 In-Circuit Debugger
                            MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

                            Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

                            The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


                            The MPLAB® PICkit™ 4 In-Circuit

                            ...

                            Learn More
                            Add To Cart
                            MPLAB ICD 4 In-Circuit Debugger
                            MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                            The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

                            ...

                            Learn More
                            Add To Cart
                            MPLAB(R) Snap In-Circuit Debugger
                            MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

                            Our most affordable debugger has power to impress.

                            The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

                            ...

                            Learn More
                            Add To Cart
                            J-32 Debug Probe
                            J-32 Debug Probe ( DV164232 )

                            The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

                            J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

                            ...

                            Learn More
                            Add To Cart
                            Production Programmers
                            MPLAB PICkit 4 In-Circuit Debugger
                            MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

                            Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

                            The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


                            The MPLAB® PICkit™ 4 In-Circuit

                            ...

                            Learn More
                            Add To Cart
                            MPLAB ICD 4 In-Circuit Debugger
                            MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                            The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

                            ...

                            Learn More
                            Add To Cart
                            MPLAB PM3 Universal Device Programmer
                            MPLAB PM3 Universal Device Programmer ( DV007004 )

                            The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

                            • Socket: AC164323   PartNo: PIC32MX430F064L (100PF)
                            • Socket: AC164333   PartNo: PIC32MX430F064L (100PT)
                            • Socket: AC164418   PartNo: PIC32MX430F064L (124TL)
                            Learn More
                            Add To Cart
                            J-32 Debug Probe
                            J-32 Debug Probe ( DV164232 )

                            The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

                            J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

                            ...

                            Learn More
                            Add To Cart
                            Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
                            Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

                            The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

                            Learn More
                            Add To Cart
                            Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
                            Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

                            The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

                            Learn More
                            Add To Cart
                            Softlog ICP2(G3) ICSP Production Programmer
                            Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

                            The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

                            Learn More
                            Add To Cart
                            Softlog ICP2(G3)-DP ICSP Production Programmer
                            Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

                            The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
                            Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

                            The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
                            Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

                            The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
                            Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

                            The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2(G3)-DS ICSP Secure Production Programmer
                            Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

                            The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2(HC) ICSP High-Current Production Programmer
                            Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

                            The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

                            Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

                            Learn More
                            Add To Cart
                            Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
                            Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

                            A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
                            Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

                            A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
                            Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

                            A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2(G3)-DPX ICSP Production Programmer
                            Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

                            The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
                            Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

                            The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
                            Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

                            The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
                            Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

                            The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

                            ...

                            Learn More
                            Add To Cart
                            Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
                            Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

                            The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

                            ...

                            Learn More
                            Add To Cart
                            Demo & Evaluation Boards
                            PIC32 I/O Expansion Board
                            PIC32 I/O Expansion Board ( DM320002 )

                            The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

                            Learn More
                            Add To Cart
                            PIC32 USB Starter Kit III
                            PIC32 USB Starter Kit III ( DM320003-3 )

                            The PIC32 USB starter kit – III provides the user with an easy and cost effective option to experience the USB, mTouch and SPI/I2S functionality of the new PIC32MX3/MX4 microcontrollers. The board comes equipped with everything that is needed including Microchip’s free USB software to develop USB embedded host/device/OTG applications.

                            The PIC32 USB starter kit - III

                            ...

                            Learn More
                            Add To Cart
                            Curiosity PIC32MX470 Development Board
                            Curiosity PIC32MX470 Development Board ( DM320103 )

                            The Curiosity PIC32 MX470 Development Board features PIC32MX Series (PIC32MX470512H) with a 120MHz CPU, 512KB Flash, 128KB RAM , Full Speed USB and multiple expansion options. It is an excellent development board for Audio, USB and Bluetooth® Applications.

                            The Curiosity Development Board includes an integrated programmer/debugger, excellent user experience options with...

                            Learn More
                            Add To Cart
                            PIC32MX450/470 100-pin to 100-pin USB PIM
                            PIC32MX450/470 100-pin to 100-pin USB PIM ( MA320002-2 )

                            Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

                            The capabilities of PIC32MX3/MX4 family of devices can be

                            ...

                            Learn More
                            Add To Cart
                            Software Libraries
                            PIC32 Peripheral Library

                            Summary

                            The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

                            Learn More
                            Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers


                            Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the

                            ...

                            Learn More
                            ADPCM and Speex (Audio) Library for PIC32 MCUs

                            AAC Decoder Libraries for PIC32MX for MLA based

                            Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

                            Learn More
                            Microchip Certified Class B Safety Software Library for 16 bit & PIC32 MCUs

                            Learn More

                            Similar Devices

                            Product
                            Pins
                            Flash (KB)
                            RAM (B)
                            Price 5K
                            Notes
                            64
                            32
                            8,192
                            $3.36
                             
                            64
                            64
                            16,384
                            $2.59
                             
                            100
                            64
                            16,384
                            $2.98
                             
                            64
                            128
                            32,768
                            $4.02
                             
                            100
                            128
                            32,768
                            $4.47
                             
                            64
                            256
                            65,536
                            $4.12
                             
                            64
                            512
                            131,072
                            $4.28
                             
                            64
                            128
                            32,768
                            $2.91
                             
                            100
                            128
                            32,768
                            $3.36
                             
                            64
                            256
                            65,536
                            $3.65
                             
                            100
                            256
                            65,536
                            $4.07
                             
                            100
                            256
                            65,536
                            $4.55
                             
                            100
                            512
                            131,072
                            $4.69
                             
                            64
                            512
                            131,072
                            $4.47
                             
                            100
                            512
                            131,072
                            $4.89
                             

                            RoHS Information

                            Part Number
                            Device Weight (g)
                            Shipping Weight (Kg)
                            Lead Count
                            Package Type
                            Package Width
                            Solder Composition
                            JEDEC Indicator
                            RoHS
                            China EFUP
                            PIC32MX430F064L-I/TL
                            0.177500
                            0.325000
                            124
                            VTLA
                            9x9x0.9mm
                            NiPdAu
                            e4
                            PIC32MX430F064LT-I/TL
                            0.177500
                            0.331515
                            124
                            VTLA
                            9x9x0.9mm
                            NiPdAu
                            e4
                            PIC32MX430F064LT-V/TL
                            0.177500
                            0.331515
                            124
                            VTLA
                            9x9x0.9mm
                            NiPdAu
                            e4
                            PIC32MX430F064L-V/TL
                            0.177500
                            0.325000
                            124
                            VTLA
                            9x9x0.9mm
                            NiPdAu
                            e4
                            PIC32MX430F064L-I/PF
                            0.497000
                            4.088889
                            100
                            TQFP
                            14x14x1mm
                            Matte Tin
                            e3
                            PIC32MX430F064LT-I/PF
                            0.497000
                            1.199000
                            100
                            TQFP
                            14x14x1mm
                            Matte Tin
                            e3
                            PIC32MX430F064LT-V/PF
                            0.497000
                            1.199000
                            100
                            TQFP
                            14x14x1mm
                            Matte Tin
                            e3
                            PIC32MX430F064L-V/PF
                            0.497000
                            4.088889
                            100
                            TQFP
                            14x14x1mm
                            Matte Tin
                            e3
                            PIC32MX430F064L-I/PT
                            0.391000
                            1.596639
                            100
                            TQFP
                            12x12x1mm
                            Matte Tin
                            e3
                            PIC32MX430F064LT-I/PT
                            0.391000
                            1.333333
                            100
                            TQFP
                            12x12x1mm
                            Matte Tin
                            e3
                            PIC32MX430F064LT-V/PT
                            0.391000
                            1.333333
                            100
                            TQFP
                            12x12x1mm
                            Matte Tin
                            e3
                            PIC32MX430F064L-V/PT
                            0.391000
                            1.596639
                            100
                            TQFP
                            12x12x1mm
                            Matte Tin
                            e3
                            To see a complete listing of RoHS data for this device, please Click here
                            Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

                            Buy from Microchip

                            Grid
                            View
                            Table
                            View
                            Filter:
                            Apply
                            Clear
                            Only show products with samples
                            Product
                            Leads
                            Package Type
                            Temp Range
                            Packing Media
                            5K Pricing
                            Buy