Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24FC02

2Kb I2C compatible 2-wire Serial EEPROM

Status: Samples Available

Features:

  • Single supply with operation down to 1.7V
  • 2-wire serial interface, I2C™ Compatible
  • 100 KHz, 400 KHz, and 1 MHz compatibility
  • More than 1 million erase/write cycles
  • Data retention > 200 years
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24FC02 is a 2Kb Serial EEPROM capable of speeds up to 1MHz. The device is organized as one block of 256 x 8-bit memory with a 2-wire serial interface. Its low-voltage design permits operation down to 1.7V with standby and active currents of only 1 µA and 1 mA, respectively. The 24FC02 also has a page write capability for up to 8 bytes of data. The 24FC02 is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, 2x3 UDFN and MSOP packages, and is also available in the 5-lead SOT-23 package.

Additional Features
  • Single supply with operation down to 1.7V
  • Low-power CMOS technology - Read current 1 mA max, Standby current 1 mA max (I-temp.)
  • 2-wire serial interface, I2C™ Compatible
  • 100 KHz, 400 KHz, and 1 MHz compatibility
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • Self-Timed Erase and Write Cycles (5 ms max)
  • Hardware Write-Protect Pin
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • Extended temperature ranges available
  • Qualified for Automotive applications
  • Factory Programming Available
Parametrics
Name
Value
Density
2K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
1 MHz
Page Size (bytes)
8
Write Protect
Whole Array
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Data Sheets

Supporting Collateral

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
2K
400 kHz
SOIC-8, SOT-23-6
$0.21
2 Kb
400 kHz
SOIC-8, SOT-23-6
$0.21
2 Kb
400 kHz
PDIP-8, SOIC-8, SOT-23-6
$0.20
2kb
400 kHz
SOIC-8, SOT-23-5
$0.18
2Kb
400 kHz
SOIC-8, SOT-23-5
$0.18
2K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2Kb
400 kHz
PDIP-8, SOIC-8, SOT-23-5
$0.17
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
1K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
$0.09
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
2K
1000 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
PDIP-8, SOIC-8
$0.29
2K
400 kHz
PDIP-8, SOIC-8
$0.29
2K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.34
2K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.34
2K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.33
 
1 MHz
WLCSP-4
$0.19

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24FC02-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24FC02-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24FC02T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24FC02T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24FC02T-I/MUY
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
24FC02T-E/MUY
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
24FC02-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24FC02T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24FC02-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24FC02T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24FC02-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC02T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC02T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC02-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC02T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24FC02T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24FC02-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24FC02-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy