Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24FC01

1Kb I2C compatible 2-wire Serial EEPROM

Status: In Production

Features:

  • Single supply with operation down to 1.7V
  • 2-wire serial interface, I2C compatible
  • 100 kHz, 400 kHz, and 1MHz compatibility
  • More than 1 million erase/write cycles
  • Data retention >200 years
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24FC01 is a 1Kb Serial EEPROM capable of speeds up to 1MHz. The device is organized as one block of 128 x 8-bit memory with a 2-wire serial interface. Its low-voltage design permits operation down to 1.7V with standby and active currents of only 1 µA and 1 mA, respectively. The 24FC01 also has a page write capability for up to 8 bytes of data. The 24FC01 is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, 2x3 UDFN and MSOP packages, and is also available in the 5-lead SOT-23 package.

Additional Features
  • Single supply with operation down to 1.7V
  • Low-power CMOS technology - Read current 1 mA max, Standby current 1 mA max (I-temp.)
  • 2-wire serial interface, I2C compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz, 400 kHz, and 1MHz compatibility
  • Page write time 5 ms max
  • More than 1 million erase/write cycles
  • Data retention >200 years
  • Factory programmable available
Parametrics
Name
Value
Density
1K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
1 MHz
Page Size (bytes)
8
Write Protect
Whole Array
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Data Sheet

Verilog

Reference Manual

Product Line Card

Brochures

Video

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.20
1K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
 
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
1000 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
PDIP-8, SOIC-8
$0.29
1K
400 kHz
PDIP-8, SOIC-8
$0.29
1K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.29
1K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.31
 
1 MHz
WLCSP-4
$0.17

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24FC01-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24FC01T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24FC01-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24FC01T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24FC01T-I/MUY
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
24FC01T-E/MUY
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
24FC01-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24FC01-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24FC01T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24FC01T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24FC01-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC01T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC01T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC01-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC01T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24FC01T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24FC01-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24FC01-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy