Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

MRF24XA

Status: Not Recommended for new designs

Features:

  • IEEE 802.15.4™ 2003 and IEEE 802.15.4 2006 Standard Compliant RF transceiver
  • Multiple air data rates: 250 kbps (IEEE 802.15.4), 125, 500, 1000, 2000 kbps, co-existence with standard networks
  • Configurable TX output power: -17.5 to 0 dBm
  • Frame header duration scales with the selected data rate
  • On-the-fly, per-frame air-data-rate detection(link-by-link independent air data rates)
  • Inferred destination addressing (to further save on framing overheads; optional)
  • Supports ZigBee RF4CE protocol (microchip.com/RF4CE) and MiWi Protocol (microchip.com/MiWi)
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MRF24XA is an IEEE 802.15.4™ Standard compliant 2.4 GHz RF transceiver with feature extensions.  The MRF24XA integrates the PHY and MAC functionality in a single chip solution.  This flexible solution implements a low-cost, low-power, high data rate (125 kbps to 2 Mbps) Wireless Personal Area Network (WPAN) device.

Additional Features
      • IEEE 802.15.4™ 2003 and IEEE 802.15.4 2006 Standard Compliant RF transceiver
      • Multiple air data rates: 250 kbps (IEEE 802.15.4), 125, 500, 1000, 2000 kbps, co-existence with standard networks
      • Configurable TX output power: -17.5 to 0 dBm
      • Frame header duration scales with the selected data rate
      • On-the-fly, per-frame air-data-rate detection(link-by-link independent air data rates)
      • Inferred destination addressing (to further save on framing overheads; optional)
      • Supports ZigBee RF4CE protocol (microchip.com/RF4CE) and MiWi Protocol (microchip.com/MiWi)
      Parametrics
      Name
      Value
      Type
      EOL - Delete
      Output Power (dBm)
      -17.50
      Host Interface
      4-wire SPI
      Pin Count
      32
      RF Transceiver
      Yes
      Frequency Range
      2.405-2.48
      Input Sensitivity (mVpp)
      -95.00
      RSSI
      Yes
      TX Current Consumption
      25.00
      RX Current Consumption
      13.00
      Sleep Mode Current Consumption
      Yes
      MAC
      Yes
      MAC Features
      CSMA-CA
      Encryption
      AES128

      Documents

      Jump to:

      Data Sheets

        
      2653KB

      Software Libraries/Firmware


      Development tools data is currently unavailable.

      RoHS Information

      Part Number
      Device Weight (g)
      Shipping Weight (Kg)
      Lead Count
      Package Type
      Package Dimension
      Solder Composition
      JEDEC Indicator
      RoHS
      China EFUP
      MRF24XA-I/MQ
      0.067800
      0.109589
      32
      QFN
      5x5x0.9mm
      Matte Tin
      e3
      MRF24XAT-I/MQ
      0.067800
      0.185758
      32
      QFN
      5x5x0.9mm
      Matte Tin
      e3
      To see a complete listing of RoHS data for this device, please Click here
      Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

      Buy from Microchip

      Grid
      View
      Table
      View
      Filter:
      Apply
      Clear
      Only show products with samples
      Product
      Leads
      Package Type
      Temp Range
      Packing Media
      5K Pricing
      Buy